AD7691

PRODUCTION

18-Bit, 1.5 LSB INL, 250 kSPS PulSAR® Differential ADC in MSOP/QFN

Part Models
4
1ku List Price
Starting From $17.78

Part Details

  • 18-bit resolution with no missing codes
  • Throughput: 250 kSPS
  • INL: ±0.75 LSB typical, ±1.5 LSB maximum (±6 ppm of FSR)
  • Dynamic range: 102 dB typical at 250 kSPS
  • Oversampled dynamic range: 125 dB at1 kSPS
  • Noise-free code resolution: 20 bits at 1 kSPS
  • Effective resolution: 22.7 bits at 1 kSPS
  • See data sheet for additional features

AD7691-EP supports defense and aerospace applications (AQEC standard)

  • Download AD7691-EP data sheet (pdf)
  • Military temperature range: –55°C to +105°C 
  • Controlled manufacturing baseline 
  • One assembly/test site 
  • One fabrication site 
  • Enhanced product change notification 
  • Qualification data available on request
  • V62/14632-01XE DSCC Drawing Number
AD7691
18-Bit, 1.5 LSB INL, 250 kSPS PulSAR® Differential ADC in MSOP/QFN
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Low Input Bias Current Op Amps (≤100 pA) 2
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

AD7685 IBIS Models 1


Evaluation Kits

eval board
EVAL-AD7691-PMDZ

18-Bit, 250 kSPS PulSAR® ADC PMOD Evaluation Board

Features and Benefits

  • 18-Bit Analog to Digital Converters
  • 250 kSPS
  • Unipolar, Differential Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

eval board
EVAL-AD7691

AD7691 Evaluation Kit

Product Details

The EVAL-AD7691SDZ is a fully featured evaluation kit for the AD7691. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z. When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform. When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7691-PMDZ
18-Bit, 250 kSPS PulSAR® ADC PMOD Evaluation Board
EVAL-AD7691
AD7691 Evaluation Kit

Reference Designs

High Performance, 18-Bit ADC Front End
CN0261 Circuits from the lab

18-Bit, 250 kSPS Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-Bit, 250kSPS PulSAR ADC
  • Low Noise Driver
  • Greater than 100dB SNR @ 1kHz Input
  • Greater than 118dB THD @ 1kHz Input
CN0261
18-Bit, 250 kSPS Data Acquisition System Optimized for AC Performance

Latest Discussions

Recently Viewed