AD5025

PRODUCTION

Fully Accurate 12-Bit VOUT nanoDAC® SPI Interface 4.5 V to 5.5 V in a TSSOP

Part Models
2
1ku List Price
Starting From $6.13
Viewing:

Part Details

  • Low power dual 12-/14-/16-bit DAC, ±1 LSB INL
  • Individual voltage reference pins
  • Rail-to-rail operation
  • 4.5 V to 5.5 V power supply
  • Power-on reset to zero scale or midscale
  • Power down to 400 nA at 5 V
  • 3 power-down functions
  • Per channel power-down
  • Low glitch upon power-up
  • Hardware power-down lockout capability
  • Hardware LDAC with software LDAC override function
  • CLR function to programmable code
  • SDO daisy-chaining option
  • 14-lead TSSOP
AD5025
Fully Accurate 12-Bit VOUT nanoDAC® SPI Interface 4.5 V to 5.5 V in a TSSOP
AD5025-5045-5065-fbl AD5025-5045-5065-pc
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
Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Series Voltage References 6
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Standard Digital Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed