LTC1539
量产Dual High Efficiency, Low Noise, Synchronous Step-Down Switching Regulators
- 产品模型
- 4
产品详情
- Maintains Constant Frequency at Low Output Currents
- Dual N-Channel MOSFET Synchronous Drive
- Programmable Fixed Frequency (PLL Lockable)
- Wide VIN Range: 3.5V to 36V Operation
- Ultrahigh Efficiency
- Very Low Dropout Operation: 99% Duty Cycle
- Low Dropout, 0.5A Linear Regulator for VPP
- Generation or Low Noise Audio Supply
- Built-In Power-On Reset Timer
- Programmable Soft Start
- Low-Battery Detector
- Remote Output Voltage Sense
- Foldback Current Limiting (Optional)
- Pin Selectable Output Voltage
- 5V Standby Regulator Active in Shutdown: IQ < 200 µA
- Output Voltages from 1.19V to 9V
- Available in 28- and 36-Lead SSOP Packages
The LTC1538-AUX/LTC1539 are dual,synchronous step- down switching regulator controllers which drive external N-channel power MOSFETs in a phase-lockable fixed frequency architecture. The Adaptive PowerTM output stage selectively drives two N-channel MOSFETs at frequencies up to 400kHz while reducing switching losses to maintain high efficiencies at low output currents.
An auxiliary 0.5A linear regulator using an external PNP pass device provides a low noise, low dropout voltage source. A secondary winding feedback control pin (SFB1) guarantees regulation regardless of load on the main output by forcing continuous operation.
A 5V/20mA regulator, internal 1.19V reference and an uncommitted comparator remain active when both controllers are shut down. A power-on reset timer (POR) is included which generates a signal delayed by 65536/fCLK (typ 300ms) after the controller’s output is within 5% of the regulated first voltage. Internal resistive dividers provide pin selectable output voltages with remote sense capability on one of the two outputs.
The operating current levels are user-programmable via external current sense resistors. Wide input supply range allows operation from 3.5V to 30V (36V maximum).
Applications
- Notebook and Palmtop Computers, PDAs
- Portable Instruments
- Battery-Operated Devices
- DC Power Distribution Systems
参考资料
数据手册 1
可靠性数据 1
用户手册 1
设计笔记 1
技术文章 1
规范通知 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
LTC1539CGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
LTC1539CGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
LTC1539IGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
LTC1539IGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) |
产品型号 | 产品生命周期 | PCN |
---|---|---|
8月 10, 2022 - 22_0174 Laser Top Mark Conversion for SSOP_W Package Assembled in ADPG [PNG] |
||
LTC1539CGW#PBF | 量产 | |
LTC1539CGW#TRPBF | 量产 | |
LTC1539IGW#PBF | 量产 | |
LTC1539IGW#TRPBF | 量产 |
这是最新版本的数据手册
工具及仿真模型
LTspice 1
LTspice中提供以下器件型号:
- LTC1539
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。
评估套件
最新评论
需要发起讨论吗? 没有关于 ltc1539的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论