PD-1141
量产NEMA 17 smart stepper motor 9 to 28V, 22Ncm, 256 µSteps, with USB andRS485 interface, SensOstep, StallGuard2 and CoolStep
- 产品模型
- 3
产品详情
- Motion profile calculation in real-time
- On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
- High performance microcontroller for overall system control and serial communication protocol handling
- Up to 256 microsteps per full step
- High-efficient operation, low power dissipation
- Dynamic current control
- Integrated protection
- StallGuard2™ feature for stall detection
- CoolStep™ feature for reduced power consumption and heat dissipation
- Ready for dcStep
- TMCL: standalone operation or remote controlled operation, program memory (non volatile) for up to 1024 TMCL commands, and PC-based application development software TMCL-IDE available for free.
- RS485 2-wire communication interface
- USB full speed (12Mbit/s) device interface
- Step/Direction/Enable interface (optically isolated) for external control of driver circuit
- 4 multipurpose inputs:
- 3x general-purpose digital inputs
(Alternate functions: STOP_L / STOP_R / HOME switch inputs) - 1x dedicated analog input
- 3x general-purpose digital inputs
- 2 general purpose outputs
- 2x open-drain 100 mA max
- Supply voltage: +24 V DC nominal (9 to 28 V DC)
- Motor current: up to 1.1 A RMS / 1.7 A peak (programmable)
- 0.2 to 0.49 Nm max. holding torque (depends on motor)
The PANdrive™ PD42-1141 family is a mechatronic solution including a 40mm flange stepper motor and a controller board. It can be controlled via serial interface or operated in standalone mode. Power supply, external encoder, interface and I/Os can be connected with JST connectors.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Technical Details
PD42-1-1141 | PD42-2-1141 | PD42-3-1141 | |
Status | Active | Active | Active |
Flange NEMA | 17 | 17 | 17 |
Flange | 42mm | 42mm | 42mm |
Holding Torque | 27Ncm | 35Ncm | 40Ncm |
Motor Supply | 9 to 28V | 9 to 28V | 9 to 28V |
Microsteps | 1 to 256 | 1 to 256 | 1 to 256 |
RS485 | ✓ | ✓ | ✓ |
USB | ✓ | ✓ | ✓ |
GPIO | ✓ | ✓ | ✓ |
TMCL™ | ✓ | ✓ | ✓ |
Trapezoidal | ✓ | ✓ | ✓ |
MicroPlyer™ | ✓ | ✓ | ✓ |
StallGuard2™ | ✓ | ✓ | ✓ |
CoolStep™ | ✓ | ✓ | ✓ |
SpreadCycle™ | ✓ | ✓ | ✓ |
Width | 42mm | 42mm | 42mm |
Height | 42mm | 42mm | 42mm |
Length | 46mm | 51mm | 60mm |
参考资料
用户手册 2
软件手册 2
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
PD42-1-1141 | N/A | ||
PD42-2-1141 | N/A | ||
PD42-3-1141 | N/A |
产品型号 | 产品生命周期 | PCN |
---|---|---|
4月 30, 2021 - PCN 2021-04-30 Hardware TMC262C Module PANdrive BOM Change - replacing TMC262A by TMC262C |
||
PD42-1-1141 | 量产 | |
PD42-2-1141 | 量产 | |
PD42-3-1141 | 量产 | |
4月 2, 2017 - PCN 2017-07-02 Firmware V142 Firmware Update |
||
PD42-1-1141 | 量产 | |
PD42-2-1141 | 量产 | |
PD42-3-1141 | 量产 | |
4月 3, 2016 - PCN 2016-01-03 TMCM-1141 BOM Change |
||
PD42-1-1141 | 量产 | |
PD42-2-1141 | 量产 | |
PD42-3-1141 | 量产 | |
4月 14, 2015 - PCN TMCM-1140 1141 1160 1161 2015-04-14 V100 Firmware Update |
||
PD42-1-1141 | 量产 | |
PD42-2-1141 | 量产 | |
PD42-3-1141 | 量产 | |
4月 27, 2013 - PCN 2013 12 27 TMCM-1141 BOM Change |
||
PD42-1-1141 | 量产 | |
PD42-2-1141 | 量产 | |
PD42-3-1141 | 量产 |
软件资源
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
硬件生态系统
部分模型 | 产品周期 | 描述 |
---|---|---|
单轴步进电机模块 1 | ||
TMCM-1141 | 推荐新设计使用 | Motor mountable stepper motor controller/driver module 9 to 28V, 2A, 256 µSteps, with USB, S/D and RS485 Interface, StallGuard, CoolStep |
工具及仿真模型
软件开发 1
3D 设计模型 3
最新评论
需要发起讨论吗? 没有关于 pd-1141的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论