MAX96717F

推荐新设计使用

CSI-2到GMSL2串行器

处于行业先进水平的汽车2级SerDes,适用于中低分辨率摄像头(高达4MP)

产品模型
4
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 汽车级高速链接
    • -1.5GHz(3Gbps)时19.5dB最大插入损耗
    • 自动适应渠道条件变化
    • 工作环境温度为-40°C至+105°C
  • 四通道D-PHY MIPI CSI-2 v1.3输入端口
    • 16个虚拟通道
    • 在隧道传输模式下支持任何CSI-2数据类型
  • 高级MIPI D-PHY v1.2接收器额定速率:2.5Gbps
    • 极性反转和数据通道重新分配
  • 通过单线提供全双工功能
    • 3Gbps正向链路速率
    • 187.5Mbps反向链路速率
  • CSI-2 ECC、本地校验和、远程错误检测和标记
    • 符合ASIL-B标准要求
      • 在隧道传输模式下通过CRC确保端到端数据完整性
      • RS FEC用于保护正向视频和控制通道数据
      • 为侧信道和视频数据提供CRC保护
    • 持续的链路余量监控和优化
      • I2C/UART、直通I2C/UART、SPI、GPIO和寄存器可编程GPIO
    • 从反向信号获取的参考时钟(RoR)支持无晶体操作
    • 为图像传感器生成参考时钟
    • 为图像传感器生成参考时钟
    • 紧凑型5mm x 5mm TQFN侧面可湿性封装,间距为0.5mm
MAX96717F
CSI-2到GMSL2串行器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型


评估套件

eval board
AD-GMSLCAMRPI-ADP#

GMSL EV Kit Adapter Board

特性和优点

  • Allows utilization of GMSL serializer EV kits with a wide range of cameras having 15-pin or 22-pin ribbon cable connectors such as the RPI Camera
  • Allows utilization of GMSL deserializer EV kits with various processing platforms supporting the 15-pin or 22-pin ribbon cable camera connector, such as the Raspberry Pi or the Nvidia development platforms

产品详情

The AD-GMSLCAMRPI-ADP# enables connecting GMSL serializer and deserializer EV kits to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, having with the following functionalities:

  • Two ribbon cable adapters containing a 15-pin and a 22-pin connector routed to each other. The 15-pin connector supports 2 MIPI lanes, while the 22-pin connector supports 4 MIPI lanes.
  • A GMSL serializer EV kit adapter with two 22-pin ribbon cable connectors, for connecting cameras to either of the input MIPI ports of the GMSL serializers
  • A GMSL deserializer EV kit adapter with a22-pin ribbon cable connector connected to each of the output MIPI ports, for connecting to Raspberry Pi and Nvidia development platforms, or other processing platform supporting the 15-pin or 22-pin ribbon cable connector. A USB Type-A connector is available to supply 5V @ 4A.

For a detailed look at all GMSL-2 features, including information on how to use the parts, see the newest GMSL-2 User Guide found in Analog Devices’ GMSL customer portal folder. For more information on how to design customized hardware with GMSL2 devices, see the newest GMSL2 Hardware Design Guide in Analog Devices’ GMSL customer portal folder. Finally, in the similar folders, evkit documentation and guides can be found.

APPLICATIONS

  • High-Resolution Camera Systems
  • Autonomous Guided Vehicles
  • Advanced Driver Assistance Systems (ADAS)

eval board
MAX96717/F/R and MAX96793 EVKit

MAX96717、MAX96717F和MAX96717R评估套件

特性和优点

  • 串行器能够将GMSL数据发送到解串器,将其转换为MIPI CSI-2
  • Windows 10或更高版本兼容软件支持
  • USB控制接口(随附电缆)
  • 功能强大、易于使用的GUI,支持全方位器件特性评估
  • 评估板由USB、12V壁式适配器或外部电源供电
  • 经过验证的PCB布局
  • 装配完成且经过测试

产品详情

MAX96717 DPHY评估套件(EV套件)设计可靠,可使用标准FAKRA同轴(Coax)或HMTD电缆评估具有扩频和全双工控制通道的高带宽千兆多媒体串行链路(GMSL)串行器MAX96717。该评估套件还包括Windows® 7和Windows® 10软件,提供了简单的图形用户界面(GUI)来测试器件的特性。该评估套件已安装MAX96717、MAX96717F或MAX96717R IC。

若要利用标准FAKRA同轴电缆或HMTD电缆进行完整的GMSL评估,请订购MAX96717同轴电缆评估套件和配套的解串器板(数据手册中提到的MAX96716同轴电缆评估套件)。

AD-GMSLCAMRPI-ADP#
GMSL EV Kit Adapter Board
MAX96717/F/R and MAX96793 EVKit
MAX96717、MAX96717F和MAX96717R评估套件

最新评论

近期浏览