The operational amplifier (op amp) is an important part of any analog signal chain, often working as a crucial part of the interface between sensors and our world-leading ADCs. Common analog op amp functions include gain, buffering, filtering, and level-shifting. Analog Devices’ portfolio provides the broadest choice of op amps in the industry, delivering unmatched quality, robustness, and performance to enable optimized solutions in automotive, industrial, consumer, and healthcare markets.
Explore op amps by parameters and find expert system-level advice on design problems with our reference designs (Circuits from the Lab®), design tools, selection guides, filter design, calculators, and LTSpice®/SPICE models for operational amplifiers.
Sub-subcategories
Low Power Op Amps (≤ 1mA/amp)
Current Feedback Op Amps
Low Noise Op Amps (≤ 10nV/√Hz)
High Output Current Op Amps ≥ 100mA
Rail-to-Rail Op Amps
Low Input Bias Current Op Amps (≤100 pA)
High Voltage Op Amps ≥12V
Zero-Drift Op Amps
General Purpose Op Amps
High Speed Op Amps (Bandwidth ≥ 50MHz)
JFET Input Op Amps
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C)