製品概要

機能と利点

  • Full featured evaluation board for the AD7190
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

製品概要

The EVAL-AD7190ASDZ evaluation kit features the AD7190 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs .The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC.The internal clock option provides a compact solution for low BW requirements.

The AD7190 ACE Plugin fully configures the AD7190 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

APPLICATIONS

  • Weigh scales
  • Strain gauge transducers
  • Pressure measurement
  • Temperature measurement
  • Chromatography
  • PLC/DCS analog input modules
  • Data acquisition
  • Medical and scientific instrumentation

関連資料

ソフトウェア

ACE Software

ZIP
730 KB
ACE plug-in for Board.AD719X 1.2025.1641317 [4 17 25]
The AD719x Plugin currently supports the EVAL-AD7190ASDZ, EVAL-AD7191ASDZ, EVAL-AD7192ASDZ, EVAL-AD7193ASDZ, EVAL-AD7194ASDZ, and EVAL-AD7195ASDZ boards. 4.8 kHz Ultralow Noise 24-Bit Sigma - Delta ADC with PGA
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (2)

コントローラ・ボード