製品概要

機能と利点

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

製品概要

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

マーケット&テクノロジー

対象となる製品

パッケージの内容

The ADSP-SC589 EZ-KIT Lite® package contains the following items:

The ADSP-SC589 EZ-Board package contains the following items:

推奨システム動作環境

Verify that your PC has these minimum requirements for the CCES installation:

  • 2 GHz single core processor; 3.3GHz dual core or better recommended
  • 4 GB RAM; 8GB or more recommended
  • 2 GB available disk space
  • One open USB port

Note: Please see the CrossCore® Embedded Studio Release Notes for the latest information about System Requirements.

ソフトウェア

製品ダウンロード

ADSP-SC5XX Board Support Package - Current Release (Rev. 2.0.2)

ミドルウェア

ADSP-SC5xxプロセッサ・ファミリ向けのLinuxカーネルおよび開発ツール
アナログ・デバイセズのプロセッサ向けFreeRTOSは、アナログ・デバイセズのプロセッサ用のリアルタイム・オペレーティング・システムです。
CrossCore Embedded Studio向け軽量TCP/IP(lwIP)スタックは、組み込みプラットフォーム用に広く採用されているTCP/IPスタックの実装の1つで、TCP/IPセットの大半のネットワーキング・プロトコルに対応しています。

HCC EmbeddedのFATシステムは、FAT 12/16/32準拠のメディアを製品に取り付ける必要のある組み込みアプリケーションで使用するために、全機能を装備し最適化されています。

HCC EmbeddedのTCP/IPスタックは、主要なプロトコルをすべて備え、IPv4とIPv6の両方をサポートしています。

HCC EmbeddedのUSBスタックは、幅広く使用されている成熟したスタックで、ほぼあらゆるUSB構成に対応しています。

ソフトウェア開発ツール

CrossCoreユーティリティは、Cortex-Mプロセッサで使用するための複数のユーティリティを提供します。これらのユーティリティは、以前はIARおよびKeilツールチェーン用にさまざまなボード・サポート・パッケージ内で配布されていましたが、現在はメンテナンス上の利便性を考慮してこの製品にまとめられています。

CCESは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。

ソフトウェア・モジュール

The Dolby Pro Logic IIz Decoder library for the SHARC processor is an extension of Dolby Pro Logic IIx that provides two additional “front height” output channels.

ハードウェア (1)

Emulator Hardware