ADRF5717
ADRF5717
新規設計に推奨Silicon Digital Attenuator, 2-Bit, 1 MHz to 30 GHz
- 製品モデル
- 2
- 1Ku当たりの価格
- 最低価格:$45.49
Viewing:
製品の詳細
- Ultrawideband frequency range: 1 MHz to 30 GHz
- Attenuation range: 16 dB typical steps to 48 dB
- Low insertion loss
- 1.5 dB to 8 GHz
- 2.0 dB to 18 GHz
- 2.8 dB to 30 GHz
- Attenuation accuracy
- ±(0.20 + 2.3% of attenuation state) dB typical up to 8 GHz
- ±(0.30 + 3.2% of attenuation state) dB typical up to 18 GHz
- ±(0.30 + 6.5% of attenuation state) dB typical up to 30 GHz
- Typical step error
- ±0.8 dB typical up to 8 GHz
- ±1.3 dB typical up to 18 GHz
- ±3.3 dB typical up to 30 GHz
- High input linearity
- P0.1dB insertion loss state: 30 dBm typical
- P0.1dB other attenuation states: 30 dBm typical
- IP3 insertion loss state: 51 dBm typical
- IP3 other attenuation state: 49 dBm typical
- High RF power handling
- Input at ATTIN and ATTOUT
- 30 dBm typical steady state average
- 33 dBm typical steady state peak
- Input at ATTIN and ATTOUT
- RF amplitude settling time (0.1 dB of final RFOUT): 6.6 μs typical
- Single-supply operation supported
- Tight distribution in relative phase
- No low frequency spurious signals
- Parallel mode control, CMOS-/LVTTL-compatible
- 20-terminal, 3 mm x 3 mm, land grid array [LGA] package
The ADRF5717 is a silicon, 2-bit digital attenuator with 48 dB attenuation range in 16 dB steps supporting glitch-free operation.
The ADRF5717 operates from 1 MHz to 30 GHz with better than 2.8 dB of insertion loss and better than 3.3 dB attenuation accuracy.
The ATTIN and ATTOUT port of the ADRF5717 have an RF power handling capability of a 30 dBm steady state average and a 33 dBm steady state peak.
The ADRF5717 requires a dual-supply voltage of +3.3 V and −3.3 V. The device features parallel mode control and complementary metal-oxide semiconductor (CMOS)-/low voltage transistor to transistor logic (LVTTL)-compatible controls.
The ADRF5717 can also operate with a single positive supply voltage (VDD) applied while the negative supply voltage (VDD) is tied to ground. See the Theory of Operation section for more details.
The ADRF5717 RF ports are designed to match a characteristic impedance of 50 Ω. The ADRF5717 comes in a 20-terminal, 3 mm × 3 mm, RoHS compliant, LGA package and operates from −40°C to +105°C
Applications
- Industrial scanners
- Test and instrumentation
- Cellular infrastructure: 5G millimeter wave
- Military radios, radars, and electronic counter measures (ECMs)
- Microwave radios and very small aperture terminals (VSATs)
ドキュメント
データシート 1
ユーザ・ガイド 1
評価用設計ファイル 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
ADRF5717BCCZN | 20-lead LGA (3mm × 3mm) | ||
ADRF5717BCCZN-R7 | 20-lead LGA (3mm × 3mm) |
これは最新改訂バージョンのデータシートです。
ツールおよびシミュレーション
Sパラメータ 1
評価用キット
最新のディスカッション
ADRF5717に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める