ADAQ4380-4
ADAQ4380-4
新規設計に推奨Quad, 16-bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solution
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$33.51
Viewing:
製品の詳細
- Easy to use μModule data acquisition system
- 11x footprint reduction vs. discrete solution
- Integrated critical passive components
- 5V single supply operation
- Guaranteed 16-bit no missing codes
- On-chip oversampling function
- 2-bit Resolution Boost
- Out of Range Indicator (ALERT)
- INL: ±0.6 LSB typical, ±2 LSB maximum
- SNR (typical)
- 91.0 dB at Gain = 1.0, fIN = 1 kHz
- 98.3 dB with OSR = x8 at Gain = 1.0, fIN = 1 kHz
- Channel-to-Channel phase matching: 0.005° typical at fIN = 20 kHz
- Integrated high precision reference, 3 ppm/°C typical drift
- Gain error: 0.005% typical
- Gain drift: 0.8 ppm/°C typical
- Integrated Internal Buffer with VCM generation
- Integrated Fully Differential ADC driver with signal scaling
- Wide Input common-mode voltage range
- High common-mode rejection
- Single-ended to differential conversion
- Pin selectable input range with over-range
- Input Ranges: ±2V, ±3.3V, ±5.5V, ±11V
- Gain/Attenuation: G = 0.3, 0.6, 1.0, and 1.6
- High Speed Serial Interface
- 8 mm x 8 mm, 0.8 mm pitch, 81-ball CSP_BGA package
The ADAQ4380-4 is a quad-channel precision data acquisition (DAQ) signal chain μModule solution that reduces the development cycle of a precision measurement system by transferring the signal chain design challenges of component selection, optimization, and layout from the designer to the device.
Using system-in-package (SIP) technology, the ADAQ4380-4 reduces end system component count by combining multiple common signal processing and conditioning blocks into a single device. These blocks include a quad-channel, high resolution 16-bit, 4 MSPS simultaneous sampling SAR ADC, low noise, fully differential ADC driver amplifier, a 3.3 V precision voltage reference, low-noise buffer amplifiers, and low-dropout linear regulator.
The ADAQ4380-4 has an on-chip oversampling blocks to improve the dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. It provides the flexibility of a configurable ADC driver feedback loop to allow four gain and attenuation adjustments, and accept both fully differential or single-ended to differential input configuration.
Using Analog Devices, Inc. iPassives® technology, the ADAQ4380-4 incorporates critical passive components with superior matching and drift characteristics to minimize temperature dependent error sources and to offer optimized signal chain performance. Housed in a small 8 mm × 8 mm × 0.8 mm pitch, 81- ball CSP_BGA package, the ADAQ4380-4 enables compact design without sacrificing performance and simplifies end system bill of materials management. The ADAQ4380-4's optimum performance is guaranteed with a single 5 V supply operation, all the required bypass and decoupling capacitors are included inside the package. The level of ADAQ4380-4 system integration solves many design challenges, which enables a compact and simple solution for a multichannel application.
The conversion result can clock out simultaneously through 4-wire mode for faster throughput or through 1-wire serial mode when slower throughput is allowed. The ADAQ4380-4 is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply. The ADAQ4380-4 is specified to operate over a temperature range of −40°C to +105°C.
Applications
- Lab Grade Battery Test System
- Motor Control Current Sense
- Motor Control Position Feedback
- Sonar
- Power Quality Monitoring
- Data Acquisition System
- Erbium-Doped Fiber Amplifier (EDFA) applications
- I and Q Demodulation
Type | 500 kSPS | 1 MSPS to 2 MSPS | 4 MSPS |
14-bit | ADAQ4381-4 | ||
16-bit | ADAQ7988 | ADAQ4380-4 | |
18-bit | ADAQ4003 |
ドキュメント
データシート 2
ユーザ・ガイド 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
ADAQ4380-4BBCZ | CHIP SCALE BGA |
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエストツールおよびシミュレーション
LTspice 1
下記製品はLTspiceで使用することが出来ます。:
- ADAQ4380
- ADAQ4380-4
Signal Chain Designer – BETA版
Signal Chain Designerは、複雑な高精度シグナル・チェーンの構築、シミュレーションを行うために設計されたウェブベースのツールです。PCBを作成する前に、伝達関数、ノイズ、消費電力、入力範囲、DCエラーなど、回路の性能を確認できます。さまざまな部品やアーキテクチャを素早く試すことができます。シグナル・チェーンはLTspiceにエクスポートして更に解析を行うことができます。
ツールを開くIBISモデル 1
LTspice®は、無料で提供される強力で高速な回路シミュレータと回路図入力、波形ビューワに改善を加え、アナログ回路のシミュレーションを容易にするためのモデルを搭載しています。
評価用キット
最新のディスカッション
ADAQ4380-4に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める