Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
The DE5-Net Stratix V FPGA Development Kit is perfectly suited for extreme high powered needs including cloud computing, high frequency trading, and security networks. Featuring an ultra-high bandwidth memory architecture, low-latency SFP+ interfaces, expandable memory, and PCIe communication, the DE5-Net allows for maximum flexibility in terms of low-power, speed, and performance.
Function / Rail | Part Number | General Description of Part |
0.9V VCCINT (FPGA Core) 1.8V VCCIO 2.5V VCCIO 1.5V VCC for DDR3 |
LTM4628 | Dual 8A or Single 16A µModule regulator |
1.0V VCCR, VCCT 1.5V VCCD_FPLL 5.0V Bias |
LT3080-1 | Parallelable 1.1A Adjustable Singel Resister Low Dropout Regulator |
3.3V System Power | LTM4601 | 12A µModule Regulator with PLL, Output Tracking and Margining |
3.0V VCCA_GXB | LTC3025 | 300mA Micropower VLDO Linear regulator |
12V Power Source Selector | LTC4357 | Positive High Voltage Ideal Diode Controller |