Overview
Features & Benefits
Analog Devices, Inc. supports power delivery solutions for the CV5 Titanium Platform. Monolithic solutions are used on the CV Platform to power SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.
CV5 Titanium is a development kit which utilizes Ambarella’s CV5 video SoCs respectively. Typical applications for CV5 are driver recorders, drones, action/ VR cameras, etc.
To request schematics and LTpowerPlanner™ files, please reach out to your local field sales office.
Contact ADI if you have questions about the ADI power management solutions used on this board.
Circuit Description
Circuit Description | Quantity/Board | Manufacturer CT P/N | Operating Temperature | Parts Description |
0.5V: DDR | 1 | LTC3600IDD#TRPBF | -40~+125 | 15V, 1.5A Synchronous Rail-to-Rail Single Resistor Step-Down Regulator |
0.5V: SOC 0.5V 1.8V: PCIE 1.2V: USB HUB |
3 | LTC3307AIV#TRMPBF | -40~+125 | 5V, 3A Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN |
1.8V: System 1.8V 0.95V: PCIE |
2 | LTC3309AIV#TRMPBF | -40~+125 | 5V, 6A Synchronous Step-Down Silent Switcher in in 2mm × 2mm LQFN |
5V: System Intermediate Bus Voltage 3.3V: System Voltage 0.75V: SOC VDD |
3 | LTC7151SIV#PBF | -40~+125 | 20V, 15A Synchronous Step-Down Silent Switcher 2 Regulator |
1.05V: DDR 1.8V: DDR |
1 | LT8653SIV#PBF | -40~+125 | Dual Channel 2A, 42V, Synchronous Step-Down Silent Switcher 2 with 6.2μA Quiescent Current |
Adjustable Output Voltage 500mA LDO | 4 | ADP125ACPZ-R7 | -40~+125 | 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators |
1.8V Fixed Output Voltage 500mA LDO | 3 | ADP124ACPZ-1.8-R7 | -40~+125 | 5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages |
3.3V Fixed Output Voltage 500mA LDO | 1 | ADP124ACPZ-3.3-R7 | -40~+125 | 5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages |
0.8V: SoC 0.8V 0.75V: SoC 0.8V 0.85V: SoC 0.85V |
3 | LTC3025IDC-1#TRPBF | -40~+125 | 500mA Micropower VLDO Linear Regulators |
1.8V Fixed Output Voltage 150mA LDO | 3 | ADP160AUJZ-1.8-R7 | -40~+125 | Ultralow Quiescent Current, 150 mA, CMOS Linear Regulators |
3.3V Fixed output 150mA LDO | 1 | ADP160AUJZ-3.3-R7 | -40~+125 | Ultralow Quiescent Current, 150 mA, CMOS Linear Regulators |
Adjustable Output Voltage 150mA LDO | 1 | ADP161AUJZ-R7 | -40~+125 | Ultralow Quiescent Current, 150 mA, CMOS Linear Regulators |
3.3V Fixed Output Voltage 100mA LDO | 2 | LT3060ITS8-3.3#TRPBF | -40~+125 | 45V VIN, Micropower, Low Noise, 100mA Low Dropout, Linear Regulator |
3A Load Switch | 4 | ADP197ACPZN-01-R7 | -40~80 | Logic Controlled High-Side Power Switch 5V, 3A |