ADP161

PRODUCTION

Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator

Part Details

  • Ultralow quiescent current
    IQ = 560 nA with 0 μA load
    IQ = 860 nA with 1 μA load
  • Stable with 1 μF ceramic input and output capacitors
  • Maximum output current: 150 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low shutdown current: <50 nA typical
  • Low dropout voltage: 195 mV at 150 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±3.5%
  • 15 fixed output voltage options: 1.2 V to 4.2 V
  • Adjustable output available
  • PSRR performance of 72 dB at 100 Hz
  • Current limit and thermal overload protection
  • See data sheet for additional features
ADP161
Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP161

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP161

ADP161 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP161 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP161
ADP161 Evaluation Board

Latest Discussions

Recently Viewed