Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

LT3060

RECOMMENDED FOR NEW DESIGNS

45V VIN, Micropower, Low Noise, 100mA Low Dropout, Linear Regulator

Part Models
104
1ku List Price
Starting From $1.49

Part Details

  • Input Voltage Range: 1.6V to 45V
  • Output Current: 100mA
  • Quiescent Current: 40μA
  • Dropout Voltage: 300mV
  • Low Noise: 30μVRMS (10Hz to 100kHz)
  • Adjustable Output: VREF = 600mV
  • Fixed Output Voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V, 15V
  • Output Tolerance: ±2% Over Line, Load and Temperature
  • Single Capacitor Soft-Starts Reference and Lowers Output Noise
  • Shutdown Current: < 1μA
  • Reverse Battery Protection
  • Current Limit Foldback Protection
  • Thermal Limit Protection
  • 8-Lead 2mm × 2mm × 0.75mm DFN and 8-Lead ThinSOT Packages
  • AEC-Q100 Qualified for Automotive Applications
LT3060
45V VIN, Micropower, Low Noise, 100mA Low Dropout, Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC4150 PRODUCTION Coulomb Counter/Battery Gas Gauge
LDO Plus 1
LT3050 RECOMMENDED FOR NEW DESIGNS 100mA, Linear Regulator with Precision Current Limit and Diagnostic Outputs
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3060
  • LT3060-1.2
  • LT3060-1.5
  • LT3060-1.8
  • LT3060-2.5
  • LT3060-3
  • LT3060-3.3
  • LT3060-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1209A

LT3060EDC Demo Board | Low Noise, Low Dropout, Micropower Linear Regulator, 2.1V ≤ VIN ≤ 45V, VOUT = 1.2V/1.5V/1.8V/2.0V/2.5V/3.3V/5V at 100mA

Product Details

Demonstration circuit 1209A is a Micropower, low dropout linear regulator featuring LT3060, which comes in an 8-lead TSOT23 or 2mm × 2mm DFN package. The DC1209A has an input voltage range from 2.1V to 45V, and is capable of delivering up to 100mA output current. The jumper-selectable output voltage can be set to 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 3.3V, 5V or a user-defined value. An external capacitor at REF/BYP pin provides low noise reference and programmable output soft-start functionality. The LT3060’s quiescent current is merely 40µA and provides fast transient response with a minimum 2.2µF output capacitor.

DC1209A
LT3060EDC Demo Board | Low Noise, Low Dropout, Micropower Linear Regulator, 2.1V ≤ VIN ≤ 45V, VOUT = 1.2V/1.5V/1.8V/2.0V/2.5V/3.3V/5V at 100mA

Latest Discussions

Recently Viewed