Data Sheet
Rev.
3
1
View All
EE-Sim
Design & Simulation
1
View All
Overview
Features and Benefits
- Ultra-Low Power MAX32660 Arm Cortex M4F
- MAX11615 Low Power 8-Channel 12-Bit ADC
- MAX40007 Nanopower Op-Amp
- MAX9119 Nanopower Comparator
- MAX9634 Current Sense Amplifier
- MAX17222 Boost Convertor
- PCB mounted Coin Cell Power Source
Product Details
The MAXNANOPWRBD evaluation kit brings together Maxim’s Nanopower technology with the ultra-low power, low pin count, MAX32660 Arm® Cortex®-M4 processor with FPU to create a simple digital multimeter application example running on a single 1.5V alkaline button cell.
The kit includes the following items:
- MAXNANOPWRBD# circuit board
- MAX326325PICO JTAG debugger/programmer
Applications
- Fitness Monitors
- Industrial Sensors
- IoT
- Optical Modules: QSFP-DD, QSFP, 400G
- Portable Medical Devices
- Sports Watches
- Wearable Medical Patches
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions