Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- ModelGauge m5 Algorithm
- Monitors from 1S Cell Packs
- Battery Pack Input Voltage Range of +2.3V to +4.9V
- Thermistor Measurement Network
- Optional On-Board PCB Trace Sense Resistor
- Windows 7 or Newer Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17260G/MAX17260X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.
The MAX17260G/MAX17260X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/en/products/power/battery-management/MAX17260.html (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.
Applications
- Bluetooth Headsets
- Digital Still, Video, and Action Cameras
- Handheld Computers and Terminals
- Health and Fitness Monitors
- Home and Building Automation, Sensors
- Medical Devices
- Portable Game Players
- Tablets, 2-in-1 Laptops
- Toys
- Wearables, Smartwatches
- Wireless Speakers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX17260GEVKIT Gerber File - Design Files10/16/2023ZIP1M