Overview
Product Details
The EVAL-ADuM3070EBZ demonstrates two separate applications for the ADuM3070 isolated switch regulator with integrated feedback. It has two independent power supply circuits: a double supply and a single supply. The switching frequency can be set from 200 kHz to 1000 kHz. The board supports a variety of I/O configurations and multiple transformer options. It is equipped with two ADuM3070 isolators.