Overview

Features and Benefits

  • Board supports ADPD7000 population
  • 6 separately driven LEDs are included: 3 green LEDs around the center and 3 packaged LEDs, each of which includes 1 infrared LED and 1 red LED
  • 4 channels of photodiode input: two channels with a single PD and two channels with a double PD
  • Works with the VSM Client evaluation software allowing the following:
    • Time domain graphing and logging
    • Selection of supported functions, including PPG, BIA, EDA, and ECG
    • Real-time data display with various combinations of the supported functions

Product Details

The user guide describes the operation of the EVAL-ADPD7000Z demonstration kit, which is an evaluation module for the ADPD7000.

The ADPD7000 is a fully Integrated analog front end (AFE) for wearable vital signal monitoring (VSM) devices. The key functions of the ADPD7000 include photoplethysmography (PPG), electrocardiogram (ECG), body impedance analysis (BIA), and electrodermal activity (EDA).

This demonstration kit includes both software and hardware. The EVAL-ADPD7000Z can evaluate the AFE feature and verify the system design based on the AFE. According to the requirements of the application, the user can use a cable connection or Bluetooth connection to establish communication between the PC and the EVAL-ADPD7000Z demonstration kit.

The user guide also describes an example configuration of the different functions of the ADPD7000.

For full details on the ADPD7000, see the ADPD7000 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADPD7000Z.

Getting Started

ADDITIONAL EQUIPMENT NEEDED

  • USB to Type-C cable
  • 3.7 V battery

Software

Evaluation Software

EXE
124.91 M
VSM Client Setup (Rev. 1.3.0)
A Windows client solution of VSM products from ADI which can adjust PPG, ECG and BIOZ corresponding parameters, plot signals and optimize signals through some simple algorithms.
EXE
1.08 M
ADPD7000 SDK Setup (Rev. 1.1.3)
The ADPD7000 SDK library is a collection of APIs that provide a consistent interface to the Multimodal Sensor Front End Devices.