Overview

Features and Benefits

  • 2.5 kV fully isolated (power and data) RS-232 transceiver
  • Convenient connections for power and signal through screw terminal blocks
  • 5 V operation
  • Easily configurable through jumper connections
  • Test points for measuring all signals
  • All external components required for correct operation

Product Details

The ADM3251E evaluation board can be used for easy evaluation of the ADM3251E power and signal isolated RS-232 transceiver. Screw terminal blocks provide convenient connections for the power and signal connections. Test points are included on the power and signal lines on both sides of the isolation barrier.