banner background image

EV High Voltage Drivetrain Test Solutions

Testing the high-voltage (HV) drivetrain of an electric (EV) or hybrid electric vehicle (HEV) involves emulating and measuring the high-power inputs, high-power outputs, and control signals of inverters, battery packs, traction motors, and charging systems. These test systems must be able to deliver peak power levels and simulate worst-case conditions, requiring technologies like dynamic power supplies or electronic loads for the most robust testing. Also, test systems must be bidirectional or regenerative to improve efficiency. The measurement and control must be isolated to ensure safety and robust operation at high voltage levels ranging from hundreds to thousands of volts.

 

Value and Benefits

Our high-power isolated signal chains enable the efficiency and robustness needed to test electric vehicle drivetrain components such as inverters, motors, chargers, and charger connections. Precision measurement and control are needed so that test systems will behave efficiently and reliably under all conditions, delivering power needed precisely when it is needed. Together, these solutions provide the mixed-signal circuitry necessary to accurately measure voltage and current in automotive testing scenarios.

thumbsupImg Benefits

Enables low-latency precision measurement and control

thumbsupImg Benefits

Provides robust isolation and protection

thumbsupImg Benefits

Accurately measures voltage and current

Featured Products

Show More

Arrow image

Signal Chains

(1)

Click on a section in the diagram below to view available parts.

Evaluation Boards

Show More

Arrow image

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help