EVAL-AD7606B-FMCZ
Overview
Features and Benefits
- Full featured evaluation board for the AD7606B
- On-board power supplies
- Standalone capability
- SDP-H1 compatible (EVAL-SDP-CH1Z (SDP-H1))
- PC software for control and data analysis (download from the AD7606B product page)
- Time and frequency domain
Product Details
The EVAL-AD7606BFMCZ is a full featured evaluation board that allows users to easily evaluate the features of the AD7606B analog-to-digital converter (ADC). The EVAL-AD7606BFMCZ can be controlled by the system demonstration platform controller board (EVAL-SDP-CH1Z (SDP-H1)). The EVAL-SDP-CH1Z (SDP-H1) allows the EVAL-AD7606BFMCZ to be controlled through the USB port of a PC using the AD7606B evaluation software. The software is available for download from the AD7606B product page.
On-board components include an ADP7118 5 V, low noise low dropout regulator (LDO) and an ADR4525 high precision, band gap voltage reference.
Full data on the AD7606B is available in the AD7606B data sheet, which must be consulted in conjunction with this user guide. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-1225: EVAL-AD7606B User Guide (Rev. A)6/12/2019PDF964 K
-
AD7606B Evaluation Board Layout6/12/2019PDF845 K
-
AD7606B Bill of Materials6/11/2019XLSX15 K
-
AD7606B Evaluation Board Schematic6/11/2019PDF442 K
-
AD7606x Family1/25/2021
-
AD7606B Evaluation Board Quick Setup Guide12/12/2024