AD7606x Family
AD7606x Family
The AD7606 family of products offer 8 simultaneous sampling channels. The AD7606x products contain all the signal chain block: Programmable Gain Amplifier (PGA), Antialising Filter, ADC, Reference, LDOs, digital Filter and data communication interface.
The AD7606x only require a single supply rail (5V) to process bipolar input signals, largely reducing the support circuitry and improve the PCB density.
The AD7606 products allow for direct interface to low and medium impedance sensors such as Current Transformers and Power Transformers, typically used in protective relays. The fastest throughput and higher resolution generics enable Automation Test Equipment (ATE) applications, along with the High Bandwidth mode that allows for fast settling of transient signals.
AD7606x Overview
AD7606x Software Model
The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7606C-18, AD7608 and AD7609: sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.
Learn More
Resistive Input
The high input impedance allows for direct sensor interface, and the flexible PGA allows for a variety of analog input ranges and types: true differential, single-ended, bipolar and unipolar.
Resistive Input
The high input impedance allows for direct sensor interface, and the flexible PGA allows for a variety of analog input ranges and types: true differential, single-ended, bipolar and unipolar.
The core ADC
Highly optimized noise and dynamic range performance enable acquisition of smaller input signals over tens of kHz bandwidth.
The core ADC
Highly optimized noise and dynamic range performance enable acquisition of smaller input signals over tens of kHz bandwidth.
Integrated Digital Blocks
The oversampling capability allows to trade off throughput rate for noise performance, for increased Dynamic Range.
Latest generics, in addition include advanced digital features: offset, gain and phase calibration as well as diagnostic features for higher robustness solutions.
Integrated Digital Blocks
The oversampling capability allows to trade off throughput rate for noise performance, for increased Dynamic Range.
Latest generics, in addition include advanced digital features: offset, gain and phase calibration as well as diagnostic features for higher robustness solutions.
AD7606

The AD7606/AD7606-6/AD7606-4 are 16-bit, simultaneous sampling, analog-to-digital data acquisition systems (DAS) with eight, six, and four channels, respectively. Each part contains analog input… Read More..
The AD7606/AD7606-6/AD7606-4 are 16-bit, simultaneous sampling, analog-to-digital data acquisition systems (DAS) with eight, six, and four channels, respectively. Each part contains analog input clamp protection, a second-order antialiasing filter, a track-and-hold amplifier, a 16-bit charge redistribution successive approximation analog-to-digital converter (ADC), a flexible digital filter, a 2.5 V reference and reference buffer, and high speed serial and parallel interfaces.
The AD7606/AD7606-6/AD7606-4 operate from a single 5 V supply and can accommodate ±10 V and ±5 V true bipolar input signals while sampling at throughput rates up to 200 kSPS for all channels. The input clamp protection circuitry can tolerate voltages up to ±16.5 V. The AD7606 has 1 MΩ analog input impedance regardless of sampling frequency. The single supply operation, on-chip filtering, and high input impedance eliminate the need for driver op amps and external bipolar supplies. The AD7606/AD7606-6/AD7606-4 antialiasing filter has a 3 dB cutoff frequency of 22 kHz and provides 40 dB antialias rejection when sampling at 200 kSPS. The flexible digital filter is pin driven, yields improvements in SNR, and reduces the 3 dB bandwidth.
Applications
- Power-line monitoring and protection systems
- Multiphase motor control
- Instrumentation and control systems
- Multiaxis positioning systems
- Data acquisition systems (DAS)
Applications
Industrial Automation
- Industrial Power Supply Solutions
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Intelligent Motion Control Solutions
- Uninterruptable Power Supply Solutions
Instrumentation and Measurement Solutions
- Precision Measurement Solutions
- DC Sources and Power Supply Solutions
- Parametric Measurement Solutions
Energy Solutions
- Energy Transmission and Distribution Solutions
Sensor Interface Solutions
- Current Sensing Solutions
AD7606B

The AD7606B is a 16-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels, each channel containing analog input clamp protection, a programable gain… Read More..
The AD7606B is a 16-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels, each channel containing analog input clamp protection, a programable gain amplifier (PGA), a low-pass filter, and a 16-bit successive approximation register (SAR), analog-to-digital converter (ADC). The AD7606B also contains a flexible digital filter, low drift, 2.5 V precision reference and reference buffer to drive the ADC and flexible parallel and serial interfaces.
The AD7606B operates from a single 5 V supply and accommodates ±10 V, ±5 V, and ±2.5 V true bipolar input ranges when sampling at throughput rates of 800 kSPS for all channels. The input clamp protection tolerates voltages up to ±21 V. The AD7606B has a 5 MΩ analog input impedance, resulting in less than 20 LSB bipolar zero code when the input signal is disconnected and pulled to ground through a 10 kΩ external resistor. The single supply operation, on-chip filtering, and high input impedance eliminates the need for external driver op amps, which require bipolar supplies. For applications with lower throughput rates, the AD7606B flexible digital filter can be used to improve noise performance.
In hardware mode, the AD7606B is fully compatible with the AD7606. In software mode, the following advanced features are available:
- Additional ±2.5 V analog input range.
- Analog input range (±10 V, ±5 V, and ±2.5 V), selectable per channel.
- Additional oversampling (OS) options, up to OS × 256.
- System gain, system offset, and system phase calibration per channel.
- Analog input open circuit detector.
- Diagnostic multiplexer.
- Monitoring functions (serial peripheral interface (SPI) invalid read/write, cyclic redundancy check (CRC), overvoltage and undervoltage events, busy stuck monitor, and reset detection).
Note that throughout this data sheet, multifunction pins, such as the RD/SCLK pin, are referred to either by the entire pin name or by a single function of the pin, for example, the SCLK pin, when only that function is relevant.
Applications
- Power line monitoring
- Protective relays
- Multiphase motor control
- Instrumentation and control systems
- Data acquisition systems
Applications
Instrumentation and Measurement Solutions
- EV High Voltage Drivetrain Test Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Intelligent Building Solutions
- Smart Building Utilities Solutions
- Building Fire Safety and Surveillance Solutions
Industrial Automation
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Uninterruptable Power Supply Solutions
Energy Solutions
- Energy Transmission and Distribution Solutions
Precision Technology Solutions
- Precision Current Sensing and Amplifier Solutions
- Isolated Gate Driver Solutions
AD7606C-16

The AD7606C-16 is a 16-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels. Each channel contains analog input clamp protection, a programmable gain… Read More..
The AD7606C-16 is a 16-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels. Each channel contains analog input clamp protection, a programmable gain amplifier (PGA), a low-pass filter (LPF), and a 16-bit successive approximation register (SAR) analog-to-digital converter (ADC). The AD7606C-16 also contains a flexible digital filter, a low drift, 2.5 V precision reference, a reference buffer to drive the ADC, and flexible parallel and serial interfaces. The AD7606C-16 operates from a single 5 V supply and accommodates the following input ranges when sampling at throughput rates of 1 MSPS for all channels:
- Bipolar single-ended: ±12.5 V, ±10 V, ±6.25 V, ±5 V, and±2.5 V
- Unipolar single-ended: 0 V to 12.5 V, 0 V to 10 V, and 0 V to 5 V
- Bipolar differential: ±20 V, ±12.5 V, ±10 V, and ±5 V
The input clamp protection tolerates voltages up to ±21 V. The single supply operation, on-chip filtering, and high input impedance eliminate the need for external driver op amps, which require bipolar supplies. For applications with lower throughput rates, the AD7606C-16 flexible digital filter can be used to improve noise performance. In hardware mode, the AD7606C-16 is fully compatible with the AD7606 and AD7606B. In software mode, the following advanced features are available:
- Analog input range selectable per channel with added ranges available
- High bandwidth mode (220 kHz) selectable per channel
- Additional oversampling options with an oversampling ratio up to 256
- System gain, system offset, and system phase calibration, per channel
- Analog input open circuit detector
- Diagnostic multiplexer
- Monitoring functions (serial peripheral interface (SPI) invalid read and write, cyclic redundancy check (CRC), busy stuck monitor, and reset detection)
Note that throughout this data sheet, multifunction pins, such as the RD/SCLK pin, are referred to either by the entire pin name or by a single function of the pin, for example, the SCLK pin, when only that function is relevant.
APPLICATIONS
- Power line monitoring
- Protective relays
- Multiphase motor control
- Instrumentation and control systems
- Data acquisition systems
Applications
Intelligent Building Solutions
- Smart Building Utilities Solutions
- Building Fire Safety and Surveillance Solutions
Precision Technology Solutions
- Precision Current Sensing and Amplifier Solutions
AD7606C-18

The AD7606C-18 is an 18-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels. Each channel contains analog input clamp protection, a programmable gain… Read More..
The AD7606C-18 is an 18-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels. Each channel contains analog input clamp protection, a programmable gain amplifier (PGA), a low-pass filter (LPF), and an 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The AD7606C-18 also contains a flexible digital filter, a low drift, 2.5 V precision reference, a reference buffer to drive the ADC, and flexible parallel and serial interfaces.
The AD7606C-18 operates from a single 5 V supply and accommodates the following input ranges when sampling at throughput rates of 1 MSPS for all channels:
- Bipolar single-ended: ±12.5 V, ±10 V, ±6.25 V, ±5 V, and ±2.5 V
- Unipolar single-ended: 0 V to 12.5 V, 0 V to 10 V, and 0 V to 5 V
- Bipolar differential: ±20 V, ±12.5 V, ±10 V, and ±5 V
The input clamp protection tolerates voltages up to ±21 V. The single supply operation, on-chip filtering, and high input impedance eliminate the need for external driver op amps, which require bipolar supplies. For applications with lower throughput rates, the AD7606C-18 flexible digital filter can be used to improve noise performance.
In hardware mode, the AD7606C-18 is fully compatible with the AD7608 and AD7609. In software mode, the following advanced features are available:
- Analog input range selectable per channel with added ranges available
- High bandwidth mode (220 kHz) selectable per channel
- Additional oversampling options with an oversampling ratio up to 256
- System gain, system offset, and system phase calibration, per channel
- Analog input open circuit detector
- Diagnostic multiplexer
- Monitoring functions (serial peripheral interface (SPI) invalid read and write, cyclic redundancy check (CRC), busy stuck monitor, and reset detection)
Note that throughout the data sheet, multifunction pins, such as the RD/SCLK pin, are referred to either by the entire pin name or by a single function of the pin, for example, the SCLK pin, when only that function is relevant.
APPLICATIONS
- Power line monitoring
- Protective relays
- Multiphase motor control
- Instrumentation and control systems
- Data acquisition systems
Applications
Instrumentation and Measurement Solutions
- EV High Voltage Drivetrain Test Solutions
- Automated Test Equipment
Intelligent Building Solutions
- Smart Building Utilities Solutions
- Building Fire Safety and Surveillance Solutions
Industrial Automation
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
Precision Technology Solutions
- Precision High Voltage Solutions
AD7607

The AD7607 is a 14-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS). The part contains analog input clamp protection; a second-order antialiasing filter; a track-and-hold… Read More..
The AD7607 is a 14-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS). The part contains analog input clamp protection; a second-order antialiasing filter; a track-and-hold amplifier; a 14-bit charge redistribution, successive approximation analog-to-digital converter (ADC); a flexible digital filter; a 2.5 V reference and reference buffer; and high speed serial and parallel interfaces.
The AD7607 operates from a single 5 V supply and can accommodate ±10 V and ±5 V true bipolar input signals while sampling at throughput rates of up to 200 kSPS for all channels. The input clamp protection circuitry can tolerate voltages of up to ±16.5 V. The AD7607 has 1 MΩ analog input impedance, regardless of sampling frequency. The single supply operation, on-chip filtering, and high input impedance eliminate the need for driver op amps and external bipolar supplies. The AD7607 antialiasing filter has a 3 dB cutoff frequency of 22 kHz and provides 40 dB antialias rejection when sampling at 200 kSPS. The flexible digital filter is pin driven and can be used to simplify external filtering.
Applications
- Power-line monitoring and protection systems
- Multiphase motor control
- Instrumentation and control systems
- Multiaxis positioning systems
- Data acquisition systems (DAS)
Applications
Industrial Automation
- Intelligent Motion Control Solutions
AD7608

The AD7608 is an 18-bit, 8-channel simultaneous sampling, analog-to-digital data acquisition system (DAS). The part contains analog input clamp protection, a second-order antialiasing filter, a track-… Read More..
The AD7608 is an 18-bit, 8-channel simultaneous sampling, analog-to-digital data acquisition system (DAS). The part contains analog input clamp protection, a second-order antialiasing filter, a track-and-hold amplifier, an 18-bit charge redistribution successive approximation analog-to-digital converter (ADC), a flexible digital filter, a 2.5 V reference and reference buffer, and high speed serial and parallel interfaces.
The AD7608 operates from a single 5 V supply and can accommodate ±10 V and ±5 V true bipolar input signals while sampling at throughput rates up to 200 kSPS for all channels.
The input clamp protection circuitry can tolerate voltages up to ±16.5 V. The AD7608 has 1 MΩ analog input impedance regardless of sampling frequency. The single supply operation, on-chip filtering, and high input impedance eliminate the need for driver op amps and external bipolar supplies. The AD7608 antialiasing filter has a 3 dB cutoff frequency of 22 kHz and provides 40 dB antialias rejection when sampling at 200 kSPS. The flexible digital filter is pin driven, yields improvements in SNR, and reduces the 3 dB bandwidth.
Applications
- Power line monitoring and protection systems
- Multiphase motor controls
- Instrumentation and control systems
- Multiaxis positioning systems
- Data acquisition systems (DAS)
Applications
Industrial Automation
- Intelligent Motion Control Solutions
AD7609

The AD7609 is an 18-bit, 8-channel, true differential, simultaneous sampling analog-to-digital data acquisition system (DAS). The part contains analog input clamp protection, a second-order… Read More..
The AD7609 is an 18-bit, 8-channel, true differential, simultaneous sampling analog-to-digital data acquisition system (DAS). The part contains analog input clamp protection, a second-order antialiasing filter, a track-and-hold amplifier, an 18-bit charge redistribution successive approximation analog-to-digital converter (ADC), a flexible digital filter, a 2.5 V reference and reference buffer, and high speed serial and parallel interfaces.
The AD7609 operates from a single 5 V supply and can accommodate ±20 V and ±10 V true bipolar differential input signals while sampling at throughput rates up to 200 kSPS for all channels. The input clamp protection circuitry can tolerate voltages up to ±16.5 V on each analog input pin. The AD7609 has 1 MΩ analog input impedance regardless of sampling frequency. The single supply operation, on-chip filtering, and high input impedance eliminate the need for driver op amps and external bipolar supplies. The AD7609 antialiasing filter has a −3 dB cutoff frequency of 32 kHz and provides 40 dB antialias rejection when sampling at 200 kSPS. The flexible digital filter is pin driven, yields improvements in SNR, and reduces the −3 dB bandwidth.
Applications
- Power line monitoring and protection systems
- Multiphase motor control
- Instrumentation and control systems
- Multiaxis positioning systems
- Data acquisition systems (DAS)
Applications
Industrial Automation
- Intelligent Motion Control Solutions
EVAL-AD7606
The EVAL-AD7606SDZ is a fully featured evaluation kit for the AD7606. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with… Read More..
The EVAL-AD7606SDZ is a fully featured evaluation kit for the AD7606. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.
Read Less..Applicable Parts
Applications
Healthcare Solutions
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Ultrasound Solutions
- Digital X-Ray Solutions
- Computed Tomography Solutions
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Precision Measurement Solutions
- DC Sources and Power Supply Solutions
- Parametric Measurement Solutions
- Data Acquisition Solutions
Industrial Automation
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
Energy Solutions
- Energy Transmission and Distribution Solutions
EVAL-AD7606B-FMCZ

The EVAL-AD7606BFMCZ is a full featured evaluation board that allows users to easily evaluate the features of the AD7606B analog-to-digital converter (ADC). The EVAL-AD7606BFMCZ can be controlled by… Read More..
The EVAL-AD7606BFMCZ is a full featured evaluation board that allows users to easily evaluate the features of the AD7606B analog-to-digital converter (ADC). The EVAL-AD7606BFMCZ can be controlled by the system demonstration platform controller board (EVAL-SDP-CH1Z (SDP-H1)). The EVAL-SDP-CH1Z (SDP-H1) allows the EVAL-AD7606BFMCZ to be controlled through the USB port of a PC using the AD7606B evaluation software. The software is available for download from the AD7606B product page.
On-board components include an ADP7118 5 V, low noise low dropout regulator (LDO) and an ADR4525 high precision, band gap voltage reference.
Full data on the AD7606B is available in the AD7606B data sheet, which must be consulted in conjunction with this user guide. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page.
Read Less..Applicable Parts
AD7606B
8-Channel DAS with 16-Bit, 800 kSPS Bipolar Input, Simultaneous Sampling ADC
Applications
Instrumentation and Measurement Solutions
- EV High Voltage Drivetrain Test Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Intelligent Building Solutions
- Smart Building Utilities Solutions
- Building Fire Safety and Surveillance Solutions
- HVAC System Technology
Industrial Automation
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
EVAL-AD7606CFMCZ

The EVAL-AD7606CFMCZ is a fully featured evaluation board that allows users to evaluate the features of the AD7606C-18 and AD7606C-16 analog-to-digital converters (ADCs). The EVAL-AD7606CFMCZ is… Read More..
The EVAL-AD7606CFMCZ is a fully featured evaluation board that allows users to evaluate the features of the AD7606C-18 and AD7606C-16 analog-to-digital converters (ADCs). The EVAL-AD7606CFMCZ is controlled by the EVAL-SDP-CH1Z (SDP-H1) system demonstration platform (SDP). The SDP-H1 controls the EVAL-AD7606CFMCZ through the USB port of a PC using the Analysis | Control | Evaluation (ACE) software, which is available to download from the ACE software page or the AD7606C-18 or the AD7606C-16 product page.
The on-board components include the ADP7118 5 V and 3.3 V low noise, low dropout (LDO) linear regulators and an ADR4525 high precision, band gap voltage reference.
Figure 1 in the user guide shows the evaluation board photograph. The printed model number on the evaluation board is EVAL-AD7606CFMCZ.
For full details on the AD7606C-18 and the AD7606C-16, see the AD7606C-18 and AD7606C-16 data sheets, which must be consulted in conjunction with this user guide when using the EVAL-AD7606CFMCZ. In addition, full details on the SDP-H1 are available on the SDP-H1 product page.
Throughout this user guide, the EVAL-AD7606CFMCZ refers to either the EVAL-AD7606C18FMCZ or the EVAL-AD7606C16FMCZ.
Read Less..Applicable Parts
AD7606C-16
8-Channel DAS with 16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC
AD7606C-18
8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC
Applications
Instrumentation and Measurement Solutions
- EV High Voltage Drivetrain Test Solutions
- Precision Measurement Solutions
Industrial Automation
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
EVAL-AD7607

The EVAL-AD7607SDZ is a fully featured evaluation Kit for the AD7607. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with… Read More..
The EVAL-AD7607SDZ is a fully featured evaluation Kit for the AD7607. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.
Read Less..Applicable Parts
Applications
Healthcare Solutions
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Ultrasound Solutions
- Digital X-Ray Solutions
- Computed Tomography Solutions
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Energy Solutions
- Energy Transmission and Distribution Solutions
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
EVAL-AD7608

The EVAL-AD7608SDZ is a fully featured evaluation Kit for the AD7608. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with… Read More..
The EVAL-AD7608SDZ is a fully featured evaluation Kit for the AD7608. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.
Read Less..Applicable Parts
Applications
Healthcare Solutions
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Ultrasound Solutions
- Digital X-Ray Solutions
- Computed Tomography Solutions
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Energy Solutions
- Energy Transmission and Distribution Solutions
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
EVAL-AD7609

The EVAL-AD7609EDZ is a fully featured evaluation kit for the AD7609. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z .… Read More..
The EVAL-AD7609EDZ is a fully featured evaluation kit for the AD7609. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.
Read Less..Applicable Parts
AD7609
8-Channel Differential DAS with 18-Bit, Bipolar, Simultaneous Sampling ADC
Applications
Industrial Automation
- Intelligent Motion Control Solutions
Latest Resources
-
Mbed Support
AD7606 IIO Application
-
Technical Articles
How to Quickly Evaluate Data Converters Using ACE with Python or MATLAB