Overview
Features and Benefits
- 2.5 GSPS utilizing JESD204B high speed serial interface
- Driver amplifier interface with 21dB voltage gain adjustment
- Optional on-board or external clocking
- Specific design and I/O added for multi-board synchronization
Product Details
The AD-FMCADC3-EBZ is a high speed data acquisition board featuring AD9625 single channel ADC at 2500 MSPS and the ADA4961 Low Distortion, 3.2 GHz, RF DGA driving the converter. The FMC form factor supports the JESD204B high speed serial interface. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.
The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1). This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.
The design of the board is specifically tailored to synchronizing multiple AD-FMCADC3-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters.
The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.
Markets and Technologies
-
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Ultrasound Solutions
- Digital X-Ray Solutions
- Computed Tomography Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
Applicable Parts
Package Contents
AD-FMCADC3-EBZ BoardGetting Started
For all the information needed to get started with this board please refer to our wiki user guide.
Reference Board
Reference Board: AD-FMCADC3-EBZ

- Product Categories:
- Data Converters
- Power Management
- Amplifiers
ADC,12-Bit, 2.5 GSPS, JESD204B
ADP21192A Step Down DC-DC Regulator
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP17412A Low Vin Low Dropout LDO
ADP1753Low Vin / Vout 800mA LDO
ADP1753Low Vin / Vout 800mA LDO
ADP1753Low Vin / Vout 800mA LDO
ADA49613.2GHz, RF DGA

Documentation & Resources
-
AD-FMCADC3-EBZ Quick Start Guide7/28/2015WIKI
-
AD-FMCADC3-EBZ User Guide7/28/2015WIKI
-
AD-FMCADC3-EBZ FPGA Support Information9/14/2015WIKI