SSM2603

PRODUCTION

Low Power Audio Codec

Part Models
2
1ku List Price
Starting From $3.39

Part Details

  • Stereo, 24-bit analog-to-digital and digital-to-analog converters
  • DAC SNR: 100 dB (A-weighted), THD: −80 dB at 48 kHz, 3.3 V
  • ADC SNR: 90 dB (A-weighted), THD: −80 dB at 48 kHz, 3.3 V
  • Highly efficient headphone amplifier
  • Stereo line input and monaural microphone input
  • Low power
    • 7 mW stereo playback (1.8 V/1.5 V supplies)
    • 14 mW record and playback (1.8 V/1.5 V supplies)
  • Low supply voltages
    • Analog: 1.8 V to 3.6 V
    • Digital core: 1.5 V to 3.6 V
    • Digital I/O: 1.8 V to 3.6 V
  • 256/384 oversampling rate in normal mode; 250/272 over-sampling rate in USB mode
  • Audio sampling rates: 8 kHz, 11.025 kHz, 12 kHz, 16 kHz, 22.05 kHz, 24 kHz, 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, and 96 kHz
  • 28-lead, 5 mm × 5 mm LFCSP package
SSM2603
Low Power Audio Codec
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Class-D Audio Amplifiers 2
SSM2306 NOT RECOMMENDED FOR NEW DESIGNS 2 W, Filterless, Class-D Stereo Audio Amplifier
SSM2305 PRODUCTION Filterless, High Efficiency, Mono 2.8 W, Class-D Audio Amplifier
Product 6
ADMP421 Obsolete iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output
ADMP521 Obsolete Ultra-Low Noise Microphone with Bottom Port and PDM Digital Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-SSM2603

SSM2603 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2603
SSM2603 Evaluation Board

Latest Discussions

Recently Viewed