SSM2305

PRODUCTION

Filterless, High Efficiency, Mono 2.8 W, Class-D Audio Amplifier

Part Details

  • Filterless Class-D amplifier with Σ-Δ modulation
  • No sync necessary when using multiple Class-D amplifiers from Analog Devices, Inc.
  • 2.8 W into 4 Ω load and 1.6 W into 8 Ω load at 5.0 V supply with <10% total harmonic distortion (THD)
  • 89% efficiency at 5.0 V, 1.3 W into 8 Ω speaker
  • >98 dB signal-to-noise ratio (SNR)
  • Single-supply operation from 2.5 V to 5.5 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 8-lead, 3 mm × 3 mm LFCSP and MSOP
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Fixed and user-adjustable gain configurations 

SSM2305
Filterless, High Efficiency, Mono 2.8 W, Class-D Audio Amplifier
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-SSM2305

SSM2305 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2305
SSM2305 Evaluation Board

Latest Discussions

Recently Viewed