ADMP405
ObsoleteOmnidirectional Microphone with Bottom Port and Analog Output
Part Details
- Tiny 3.35 mm × 2.50 mm × 0.88 mm surface-mount package
- High SNR of 62 dBA
- High sensitivity of −38 dBV
- Flat frequency response from 200 Hz to 15 kHz
- Low current consumption:
<250 μA
- Single-ended analog output
- High PSRR of 70 dB
- Compatible with Sn/Pb and
Pb-free solder processes - RoHS/WEEE compliant
Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP405 product page for all technical support and sales information.
The ADMP405 is a high quality, low cost, low power, analog output bottom-ported omnidirectional MEMS microphone. The ADMP405 consists of a MEMS microphone element, an impedance converter, and an output amplifier. The ADMP405 sensitivity specification makes it an excellent choice for both near field and far field applications. The ADMP405 has a high SNR and flat, wideband frequency response, resulting in natural sound with high intelligibility. The specially designed low-frequency cutoff reduces wind noise. Low current consumption enables long battery life for portable applications. The ADMP405 complies with the TIA-920 Telecommunications Telephone Terminal Equipment Transmission Requirements for Wideband Digital Wireline Telephones standard.
The ADMP405 is available in an ultraminiature 3.35 mm × 2.50 mm × 0.88 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. The ADMP405 is halide free.
Applications
- Smartphones and feature phones
- Digital video cameras
- Bluetooth headsets
- Video phones
- Teleconferencing systems
Documentation
Frequently Asked Question 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Audio CODECs 4 | ||
ADAU1361 | PRODUCTION | Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL |
ADAU1373 | Obsolete | Low Power Codec with Speaker and Headphone Amplifier |
SSM2603 | PRODUCTION | Low Power Audio Codec |
ADAU1381 | Obsolete | Low-noise Stereo Codec with Enhanced Recording and Playback Processing |
Microphone Pre-Amp Audio Interfaces 2 | ||
SSM2166 | PRODUCTION | Complete Microphone Conditioner with Variable Compression & Noise Gating |
SSM2167 | PRODUCTION | Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
ADA4075-2 | PRODUCTION | Ultralow Noise Amplifier at Lower Power |
SigmaDSP Audio Processors 2 | ||
ADAU1781 | Obsolete | SigmaDSP Low-noise Stereo Audio Codec for Portable Applications |
ADAU1761 | PRODUCTION | SigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL |