ADMP401
ObsoleteOmnidirectional Microphone with Bottom Port and Analog Output
Part Details
- 4.72 mm × 3.76 mm × 1.00 mm surface mount package
- High SNR of 62 dBA
- Sensitivity -42 dBV
- Flat Frequency Response from 100 Hz to 15 kHz
- Low Current Consumption
< 250 μA
- Single-ended analog output
- High PSRR of 70 dB
- Compatible with Sn/Pb and Pb-free solder processes
- RoHS/WEEE Compliant
Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP401 product page for all technical support and sales information.
The ADMP401 is a high quality, low cost, low power analog output bottom-ported omnidirectional MEMS microphone. The ADMP401 consists of a MEMS microphone element, an impedance converter, and an output amplifier. The ADMP401 sensitivity specification makes it an excellent choice for both near field and far field applications. The ADMP401 has a high SNR and flat wideband frequency response, resulting in natural sound with high intelligibility. Low current consumption enables long battery life for portable applications. The ADMP401 complies with the TIA-920 standard Telecommunications Telephone Terminal Equipment Transmission Requirements for Wideband Digital Wireline Telephones.
The ADMP401 is available in a thin, 4.72 mm × 3.76 mm × 1.0 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. The ADMP401 is halide free.
Applications
- Smartphones and feature phones
- Digital video cameras
- Bluetooth headsets
- Video phones
- Teleconferencing systems
Documentation
User Guide 1
Frequently Asked Question 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Audio CODECs 4 | ||
ADAU1381 | Obsolete | Low-noise Stereo Codec with Enhanced Recording and Playback Processing |
ADAU1373 | Obsolete | Low Power Codec with Speaker and Headphone Amplifier |
SSM2603 | PRODUCTION | Low Power Audio Codec |
ADAU1361 | PRODUCTION | Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL |
Microphone Pre-Amp Audio Interfaces 2 | ||
SSM2166 | PRODUCTION | Complete Microphone Conditioner with Variable Compression & Noise Gating |
SSM2167 | PRODUCTION | Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
ADA4075-2 | PRODUCTION | Ultralow Noise Amplifier at Lower Power |
SigmaDSP Audio Processors 2 | ||
ADAU1761 | PRODUCTION | SigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL |
ADAU1781 | Obsolete | SigmaDSP Low-noise Stereo Audio Codec for Portable Applications |