µModule Regulators
searchIcon
banner background image

µModule Regulators

Analog Devices’ µModule® (micromodule) regulators and dc-to-dc power products are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. µModule power products support functions such as step-down (buck), step-down and step-up (buck-boost), battery charger, isolated converter, and LED driver. As a highly integrated solution with PCB Gerber files available for every device, µModule power products address time and space constraints while delivering a high efficiency, reliable, and, with select products, a low EMI solution compliant with EN 55022 Class B standards.
Analog Devices’ µModule® (micromodule) regulators and dc-to-dc power products are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. µModule power products support functions such as step-down (buck), step-down and step-up (buck-boost), battery charger, isolated converter, and LED driver. As a highly integrated solution with PCB Gerber files available for every device, µModule power products address time and space constraints while delivering a high efficiency, reliable, and, with select products, a low EMI solution compliant with EN 55022 Class B standards.

Subcategories

archive icon
Analog Devices inverting µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Inverting µModule regulators effectively address the needs of engineers facing time and space constraints, yet who are in need of a highly efficient and reliable power management solution.
archive icon
Analog Devices μModule® (micromodule) regulators with a PMBus I2C serial interface, also called PSM (power system management), enable system designers and remote operators to command and supervise a system’s power condition and consumption via a digital bus. The ability to digitally change power supply parameters reduces time-to-market and downtime by eliminating what would have historically required physical hardware, circuits, and/or system bill-of-material modifications. Our μModule regulators simplify system characterization, optimization, and data mining during prototyping, deployment, and field operation. This portfolio uses digital I2C/SMBus interfaces, LTpowerPlay® software, and internal EEPROM with several customization options.
archive icon
Analog Devices µModule® (micromodule) battery chargers are complete system-in-package (SiP) charging solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount LGA package. Designed for use with battery chemistries requiring a constant-current/constant-voltage (CC/CV) charging method such as Li-Ion, Li-Poly, LiFePO4, and lead acid batteries, µModule battery chargers effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
archive icon
Analog Devices boost µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Boost µModule regulators effectively address the needs of engineers facing time and space constraints, yet who are in need of a highly efficient and reliable power management solution.
archive icon
Analog Devices step-down (buck) µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. Select products offer additional features such as adjustable current limit, low EMI EN 55022 Class B Compliance, and source and sink current capability. µModule step-down regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
archive icon
Analog Devices buck/boost µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Buck/boost µModule regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
archive icon
Analog Devices µModule® (micromodule) LED drivers are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount LGA package. µModule LED drivers effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
archive icon
Analog Devices isolated µModule® (micromodule) converters are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and 725 VDC isolation transformer within a compact, surface-mount BGA package. These 1.5 W output isolated flyback µModule converters effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.

μModule Power Technology

μModule® power regulator technology simplifies implementation, verification, and manufacturing of complex power circuits by integrating the power function into one compact package. This system-in-package (SiP) approach streamlines the design process and reduces component count by minimizing the need to add external components.
campaign-image
campaign-image

μModule Power Technology

μModule® power regulator technology simplifies implementation, verification, and manufacturing of complex power circuits by integrating the power function into one compact package. This system-in-package (SiP) approach streamlines the design process and reduces component count by minimizing the need to add external components.