OP193

PRODUCTION

Precision, Micropower Single Operational Amplifier

Part Models
3
1ku List Price
Starting From $2.34

Part Details

  • Operates from +1.7 V to ±18 V
  • Low supply current: 15 μA/amplifier
  • Low offset voltage: 100 μV maximum
  • Outputs sink and source: ±8 mA
  • No phase reversal
  • Single- or dual-supply operation
  • High open-loop gain: 600 V/mV
  • Unity-gain stable
OP193
Precision, Micropower Single Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

ADuCM360 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0319 Circuits from the lab

14-Bit, 4-20 mA, Loop Powered, Thermocouple Temperature Measurement System Using ARM Cortex-M3

Features and Benefits

  • 4-20mA thermocouple temperature monitor
  • Cold junction compensation
  • Loop powered
ADuC7061 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0145 Circuits from the lab

4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller

Features and Benefits

  • Temperature monitoring solution
  • Interfaces with 4-20 mA controller
  • 24 bit precision conversion with integrated processor
ADuC7060/ADuC7061 As a Temperature Monitor Controller with a Thermocouple Interface
CN0214 Circuits from the lab

USB - Based Thermocouple Temperature Measurement System Using ARM7

Features and Benefits

  • Typical temperature range of -200 C to +400 C
  • T-type thermocouple measurement system
  • Single chip solution with an ARM 7 processing core
  • Cold junction compensation using an RTD
CN0319
14-Bit, 4-20 mA, Loop Powered, Thermocouple Temperature Measurement System Using ARM Cortex-M3
CN0145
4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller
CN0214
USB - Based Thermocouple Temperature Measurement System Using ARM7

Latest Discussions

Recently Viewed