ADP120

LAST TIME BUY

100 mA, Low Quiescent Current, CMOS Linear Regulator

Part Details

  • Input voltage range: 2.3 V to 5.5 V
  • Output voltage range: 1.2 V to 3.3 V
  • Low quiescent current:
    IGND = 11 μA with zero load
    IGND = 22 μA with 100 mA load
  • Low shutdown current: <1 μA
  • Low dropout voltage
    60 mV @ 100 mA load
  • Output current: 100 mA
  • High PSRR:
    73 dB @ 1 kHz at VOUT = 1.2 V
    70 dB @ 10 kHz at VOUT = 1.2 V
  • Low noise: 40 μV rms at VOUT = 1.2 V
  • No noise bypass capacitor required
  • Initial accuracy: ±1%
  • Stable with small 1 μF ceramic output capacitor
ADP120
100 mA, Low Quiescent Current, CMOS Linear Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP121 PRODUCTION 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT or 4-Ball WLCSP
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Reference Designs

ADuC7060/ADuC7061 As a Temperature Monitor Controller with a Thermocouple Interface
CN0214 Circuits from the lab

USB - Based Thermocouple Temperature Measurement System Using ARM7

Features and Benefits

  • Typical temperature range of -200 C to +400 C
  • T-type thermocouple measurement system
  • Single chip solution with an ARM 7 processing core
  • Cold junction compensation using an RTD
CN0214
USB - Based Thermocouple Temperature Measurement System Using ARM7

Latest Discussions

Recently Viewed