OP293

PRODUCTION

Precision, Micropower Dual Op Amp

Part Details

  • Operates from +1.7 V to ±18 V
  • Low supply current: 15 μA/amplifier
  • Low offset voltage: 100 μV maximum
  • Outputs sink and source: ±8 mA
  • No phase reversal
  • Single- or dual-supply operation
  • High open-loop gain: 600 V/mV
  • Unity-gain stable
OP293
Precision, Micropower Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

ADuC7061 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0145 Circuits from the lab

4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller

Features and Benefits

  • Temperature monitoring solution
  • Interfaces with 4-20 mA controller
  • 24 bit precision conversion with integrated processor
CN0145
4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller

Latest Discussions

Recently Viewed