OP1177

PRODUCTION

Precision Low Noise, Low Input Bias Current Single Operational Amplifier

Part Details

  • Low offset voltage: 60 μV maximum
  • Very low offset voltage drift: 0.7 μV/°C maximum
  • Low input bias current: 2 nA maximum
  • Low noise: 8 nV/√Hz typical
  • CMRR, PSRR, and AVO > 120 dB minimum
  • Low supply current: 400 μA per amplifier
  • Dual supply operation: ±2.5 V to ±15 V
  • Unity-gain stable
  • No phase reversal
  • Inputs internally protected beyond supply voltage
OP1177
Precision Low Noise, Low Input Bias Current Single Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4177-1 RECOMMENDED FOR NEW DESIGNS

OVP and EMI Protected, Precision, Low Noise and Bias Current Single Op Amp

ADA4077-1 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP1177

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Precision DAC Configuration
CN0169 Circuits from the lab

How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC

Features and Benefits

  • True 16 bit programmable voltage output
  • INL and DNL both better than 1 LSB
  • Small footprint and low cost
Current Source Using a Current Output DAC
CN0151 Circuits from the lab

Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors

Features and Benefits

  • Programmable current output
  • Multiple configurations for reverse and bi-directional modes
CN0169
How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC
CN0151
Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors

Latest Discussions

Recently Viewed