MAX9995

LAST TIME BUY

Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch

Lowest Noise, Highest Linearity, Dual, 1700MHz to 2700MHz SiGe Mixer for 2.5G and 3G Base Stations

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1700MHz to 2700MHz RF Frequency Range
  • 1400MHz to 2600MHz LO Frequency Range
  • 40MHz to 350MHz IF Frequency Range
  • 6.1dB Conversion Gain
  • +25.6dBm Input IP3
  • 9.8dB Noise Figure
  • 66dBc 2RF - 2LO Spurious Rejection at PRF = -10dBm
  • Dual Channels Ideal for Diversity Receiver Applications
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 50dB LO1 - LO2 Isolation and 50ns Switching Time
  • 44dB Channel-to-Channel Isolation
MAX9995
Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Control VGAs 2
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
MAX2055 PRODUCTION Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
I/Q Downconverters/Receivers 1
MAX9993 LAST TIME BUY High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
Logarithmic Detectors 1
MAX2015 PRODUCTION 0.1GHz to 3GHz, 75dB Logarithmic Detector/Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9995 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed