MAX96709

PRODUCTION

14-Bit GMSL Serializer with High-Immunity Mode and Coax/STP Cable Drive

1.6Gbps Serializer in 4mm × 4mm TQFN with Crosspoint and CRC Protection of Video Data for ADAS Applications

Part Models
4
1ku List Price
Starting From $5.04

Part Details

  • Ideal for Safety Camera Applications
    • Works with Low-Cost 50Ω Coax (100Ω STP) Cables
    • Error Detection of Video Data
    • High-Immunity Mode for Robust Control-Channel EMC Tolerance
    • Best-in-Class Supply Current: 88mA (max)
    • Pre/Deemphasis Allows 15m Cable at Full Speed
    • 24-Pin (4mm × 4mm) TQFN Package with 0.5mm Lead Pitch
  • High-Speed Data Serialization for Megapixel Cameras
    • Up to 1.74Gbps Serial-Bit Rate
    • 12.5MHz to 87MHz × 12 Bit + H/V Data
    • 16.66MHz to 116MHz × 11-Bit + H/V Data (through Internal Encoding)
  • Multiple Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in I2C Mode (with Clock Stretch)
    • Crosspoint Switch Accepts Any Input Bitmap
    • Modes for Encoded VSYNC and HSYNC
  • Reduces EMI and Shielding Requirements
    • Programmable Output Spread Spectrum
    • Tracks Spread Spectrum Applied at the Parallel Input
    • 1.7V to 1.9V I/O Supply
  • Peripheral Features for Camera Power-Up and Verification
    • Built-In PRBS Generator for BER Testing
    • Dedicated GPO for Camera Frame-Sync Trigger and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets AEC-Q100 Automotive Specification
    • -40°C to +115°C Operating Temperature
    • ±8kV Contact and ±15kV Air IEC 61000-4-2 and ISO 10605 ESD Protection
MAX96709
14-Bit GMSL Serializer with High-Immunity Mode and Coax/STP Cable Drive
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX96707COAXEVKIT

Evaluation Kit for the MAX96707/MAX96709 with Coax or STP Cable

Features and Benefits

  • Accepts 14-Bit Parallel Input Data and Outputs GMSL Serial Data through FAKRA Connectors
  • Power-over-Coax Capable
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96707/MAX96709 coax evaluation kit (EV kit) provides a proven design to evaluate the MAX96707 and MAX96709 high-bandwidth gigabit multimedia serial link (GMSL) serializers with spread spectrum and full-duplex control channel, through the use of a standard FAKRA coax or STP cable. The EV kit also includes Windows Vista®- and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with either a MAX96707GTG+ or MAX96709GTG+ IC installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX96707 or MAX96709 EV kit and a companion deserializer board (the MAX96706 EV kit is referenced in this document). For testing with STP cable, also order the MAXCOAX2STPHSD adapter kit and refer to its data sheet. Only one adapter kit is required per link (connecting the serializer and deserializer boards).

Applications

  • Automotive Camera Applications

MAX96709COAXEVKIT

Evaluation Kit for the MAX96707/MAX96709 with Coax or STP Cable

Features and Benefits

  • Accepts 14-Bit Parallel Input Data and Outputs GMSL Serial Data through FAKRA Connectors
  • Power-over-Coax Capable
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96707/MAX96709 coax evaluation kit (EV kit) provides a proven design to evaluate the MAX96707 and MAX96709 high-bandwidth gigabit multimedia serial link (GMSL) serializers with spread spectrum and full-duplex control channel, through the use of a standard FAKRA coax or STP cable. The EV kit also includes Windows Vista®- and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with either a MAX96707GTG+ or MAX96709GTG+ IC installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX96707 or MAX96709 EV kit and a companion deserializer board (the MAX96706 EV kit is referenced in this document). For testing with STP cable, also order the MAXCOAX2STPHSD adapter kit and refer to its data sheet. Only one adapter kit is required per link (connecting the serializer and deserializer boards).

Applications

  • Automotive Camera Applications

MAX96707COAXEVKIT
Evaluation Kit for the MAX96707/MAX96709 with Coax or STP Cable
MAX96709COAXEVKIT
Evaluation Kit for the MAX96707/MAX96709 with Coax or STP Cable

Latest Discussions

No discussions on MAX96709 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed