MAX9491

PRODUCTION

Factory-Programmable, Single PLL Clock Generator

Part Models
2
1ku List Price
Starting From $2.70

Part Details

  • 5MHz to 35MHz for Crystal-Clock Reference
  • 5MHz to 50MHz for a Driver Clock Reference
  • One Fractional-N PLL with Buffered Output
  • 4MHz to 200MHz Output Frequency Range
  • Low RMS Jitter PLL (< 13ps) at 197 MHz
  • Integrated VCXO with ±200ppm Tuning Range
  • Available in 14-Pin TSSOP and 20-Pin TQFN Packages
  • +3.3V Supply
  • -40°C to +85°C Temperature Range
  • MAX9491
    Factory-Programmable, Single PLL Clock Generator
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 1
    MAX9485 Programmable Audio Clock Generator
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9491 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed