MAX9293

PRODUCTION

3.12Gbps GMSL Serializer for Coax or STP Output and HDMI Input

Serializer Enables Use of Coax Cables, Reducing Weight and Cost of Cabling in Automotive Infotainment

Part Models
4
1ku List Price
price unavailable

Part Details

  • Ideal for High-Definition Video Applications
    • HDMI 1.4a input with Integrated Input Equalizer, DDC, and Input Termination
    • Drives Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP Cable
    • 104MHz High-Bandwidth Mode Supports 1920 × 720p/60Hz Display with 24-Bit Color
    • Serializer Pre/Deemphasis Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate and 32-Bit Sample Depth for 7.1 Channel HD Audio
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I²C, or I²C Mode with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Serial Output Programmable for 100mV to 500mV Single-Ended or 100mV to 400mV Differential
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Generator for BER Testing of the Serial Link
    • Programmable Choice of 9 Default Device Addresses
    • Dedicated “Up/Down” GPO for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection
MAX9293
3.12Gbps GMSL Serializer for Coax or STP Output and HDMI Input
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX9293COAXEVKIT

Evaluation Kit for the MAX9291 and MAX9293

Features and Benefits

  • HDMI Input GMSL Serial Output
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9291/MAX9293 evaluation kit (EV kit) provides a proven design to evaluate the MAX9291/MAX9293 HDMI input with high-bandwidth gigabit multimedia serial link (GMSL) output serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows Vista® - and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the serializers. The EV kit comes with a MAX9291 or MAX9293 IC installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9291/MAX9293 coax EV kit and a companion serializer board (MAX9276A/MAX9280A coax EV kit referenced in this document). For testing with STP cable, also order the MAXCOAX2STP-HSD adapter kit. Only one adapter kit is needed per link (connecting the serializer and deserializer boards).

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9291COAXEVKIT

Evaluation Kit for the MAX9291 and MAX9293

Features and Benefits

  • HDMI Input GMSL Serial Output
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9291/MAX9293 evaluation kit (EV kit) provides a proven design to evaluate the MAX9291/MAX9293 HDMI input with high-bandwidth gigabit multimedia serial link (GMSL) output serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows Vista® - and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the serializers. The EV kit comes with a MAX9291 or MAX9293 IC installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9291/MAX9293 coax EV kit and a companion serializer board (MAX9276A/MAX9280A coax EV kit referenced in this document). For testing with STP cable, also order the MAXCOAX2STP-HSD adapter kit. Only one adapter kit is needed per link (connecting the serializer and deserializer boards).

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9293COAXEVKIT
Evaluation Kit for the MAX9291 and MAX9293
MAX9291COAXEVKIT
Evaluation Kit for the MAX9291 and MAX9293

Latest Discussions

No discussions on MAX9293 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed