MAX9260

PRODUCTION

Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel

Single-Link Serializer/Deserializer Chipset with Integrated Control Channel Is Ideal for Digital Video Applications

Part Models
4
1ku List Price
Starting From $7.47
Viewing:

Part Details

  • Ideal for Digital Video Applications
    • Up to XGA (1280 x 768) or Dual-View WVGA (2 x 854 x 480) Panels with 18- or 24-Bit Color
    • Pre/Deemphasis Allows 15m Cable at Full Speed Up to 192kHz, 32-Bit Sample I2S
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • Up to 1Mbps UART/UART-to-I2C Control Channel
  • Reduces EMI and Shielding Requirements
    • Serial Output Programmable for 100mV to 400mV
    • Programmable Spread Spectrum Reduces EMI
    • Bypasses Input PLL for Jitter Attenuation
  • Peripheral Features for System Verification
    • Built-In Serial Link PRBS BER Tester
    • Interrupt Transmission from Deserializer to Serializer
    • Meets AEC-Q100 Requirements
      • -40°C to +105°C Operating Temperature Range
      • ±10kV Contact and 25kV Air ISO 10605 and
      • ±10kV IEC 61000-4-2 ESD Protection
MAX9260
Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel
MAX9259, MAX9260: Simplified Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 4
MAX9217 PRODUCTION 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
MAX9213 PRODUCTION Programmable DC-Balanced 21-Bit Serializers
MAX9218 PRODUCTION 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer
MAX9250 PRODUCTION 27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers
Selector Muxes and DeMuxes 1
MAX9209 Obsolete Programmable DC-Balanced 21-Bit Serializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9259EVKIT

Evaluation Kit for the MAX9259

Features and Benefits

  • Accepts 29-Bit Parallel Video and I²S Audio
  • On-Board S/PDIF-to-I²S Audio Converter
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9259 evaluation kit (EV kit) provides a proven design to evaluate the MAX9259 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows® 2000, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9259. The MAX9259 EV kit comes with a MAX9259GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9259 EV kit and its companion board, the MAX9260 EV kit.

Applications

  • Automotive Navigation, Infotainment, and Image-Sensing Systems
  • High-Speed Serial-Data Transmission for Display
  • High-Speed Serial-Data Transmission for Image Sensing

MAX9260EVKIT

Evaluation Kit for the MAX9260

Features and Benefits

  • Drives 29-Bit Parallel Video and I²S Audio
  • On-Board I²S Audio DAC (MAX9850)
  • On-Board Class D Audio Power Amplifier (MAX9701)
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9260 evaluation kit (EV kit) provides a proven design to evaluate the MAX9260 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows® 2000-, Windows XP® -, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9260.

The MAX9260 EV kit comes with a MAX9260GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9260 EV kit and its companion board, the MAX9259 EV kit, or the MAX9249 EV kit.

Applications

  • Automotive Navigation, Infotainment, and Image-Sensing Systems
  • High-Speed Serial-Data Transmission for Display
  • High-Speed Serial-Data Transmission for Image Sensing

MAX9259EVKIT
Evaluation Kit for the MAX9259
MAX9260EVKIT
Evaluation Kit for the MAX9260

Latest Discussions

No discussions on max9260 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed