MAX9249

PRODUCTION

Gigabit Multimedia Serial Link Serializer with LVDS System Interface

Single-Link Serializer with LVDS Interface and Integrated Control Channel Is Ideal for Digital Video Applications

Part Models
2
1ku List Price
Starting From $7.55
Viewing:

Part Details

  • Pairs with Any GMSL Deserializer
  • 2.5Gbps Payload Rate AC-Coupled Serial Link with 8B/10B Line Coding
  • Supports Up to WXGA (1280 x 800) with 24-Bit Color
  • 8.33MHz to 104MHz (3-Channel LVDS) or 6.25MHz to 78MHz (4-Channel LVDS) Input Clock
  • 4-Bit to 32-Bit Word Length, 8kHz to 192kHz I²S Audio Channel Supports High-Definition Audio
  • Embedded Half-/Full-Duplex Bidirectional Control Channel (100kbps to 1Mbps)
  • Interrupt Supports Touch-Screen Functions for Display Panels
  • Remote-End I²C Master for Peripherals
  • Preemphasis Line Driver
  • Programmable Spread Spectrum on the Serial Outputs for Reduced EMI
  • Automatic Data-Rate Detection Allows "On-the-Fly" Data-Rate Change
  • Input Clock PLL Jitter Attenuator
  • Built-In PRBS Generator for BER Testing of the Serial Link
  • Line-Fault Detector Detects Serial Link Shorts to Ground, Battery, or Open Link
  • ISO 10605 and IEC 61000-4-2 ESD Protection
  • -40°C to +105°C Operating Temperature Range
  • 1.8V to 3.3V I/O, 1.8V Core, and 3.3V LVDS Supplies
  • Patent Pending
MAX9249
Gigabit Multimedia Serial Link Serializer with LVDS System Interface
MAX9249 Circuit Diagram MAX9249 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 1
MAX9247 PRODUCTION 27-Bit, 2.5MHz-to-42MHz DC-Balanced LVDS Serializer
Gigabit Multimedia Serial Link (GMSL) 1
MAX9259 PRODUCTION Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel
Product 1
MAX9257 Programmable Serializer/Deserializer with UART/I²C Control Channel
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9249EVKIT

Evaluation Kit for the MAX9249

Features and Benefits

  • Accepts 28-Bit Parallel Video and I²S Audio
  • On-Board S/PDIF-to-I²S Audio Converter
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9249 evaluation kit (EV kit) provides a proven design to evaluate the MAX9249 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9249.

The EV kit comes with a MAX9249GCM/V+ installed.

For complete GMSL evaluation, order both the MAX9249 EV kit and its companion board, the MAX9260 EV kit.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9249EVKIT
Evaluation Kit for the MAX9249

Latest Discussions

Recently Viewed