MAX9247

PRODUCTION

27-Bit, 2.5MHz-to-42MHz DC-Balanced LVDS Serializer

Fully Integrated, Single-Link Serializer for Digital Video Applications

Part Models
7
1ku List Price
Starting From $7.98

Part Details

  • Preemphasis Improves Eye Diagram and Signal Integrity at the Output
  • Proprietary Data Encoding for DC Balance and Reduced EMI
  • Control Data Sent During Video Blanking
  • Five Control Data Inputs are Single-Bit-Error Tolerant
  • Programmable Phase-Shifted LVDS Signaling Reduces EMI
  • Output Common-Mode Filter Reduces EMI
  • Greater Than 10m STP Cable Drive
  • Wide ±2% Reference Clock Tolerance
  • ISO 10605 and IEC 61000-4-2 Level 4 ESD Protection
  • Separate Input Supply Allows Interface to 1.8V to 3.3V Logic
  • +3.3V Core Supply
  • Space-Saving LQFP Package
  • -40°C to +85°C and -40°C to +105°C Operating Temperature Ranges
MAX9247
27-Bit, 2.5MHz-to-42MHz DC-Balanced LVDS Serializer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 4
MAX9217 PRODUCTION 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
MAX9213 PRODUCTION Programmable DC-Balanced 21-Bit Serializers
MAX9218 PRODUCTION 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer
MAX9250 PRODUCTION 27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers
Selector Muxes and DeMuxes 1
MAX9209 Obsolete Programmable DC-Balanced 21-Bit Serializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9247EVKIT

Evaluation Kit for the MAX9247 and MAX9248

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9247/MAX9248 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9247/MAX9248 evaluation kit (EV kit) provides a proven design to evaluate the MAX9247 27-bit, 2.5MHz to 42MHz DC-balanced LVDS serializer and the MAX9248 27-bit, 2.5MHz to 42MHz DC-balanced LVDS deserializer. The MAX9247 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9248 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The EV kit PCB has a MAX9247ECM+ or MAX9247GCM+ and a MAX9248ECM+ or MAX9248GCM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCDs
  • Navigation System Displays
  • Video Cameras

MAX9248EVKIT

Evaluation Kit for the MAX9247 and MAX9248

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9247/MAX9248 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9247/MAX9248 evaluation kit (EV kit) provides a proven design to evaluate the MAX9247 27-bit, 2.5MHz to 42MHz DC-balanced LVDS serializer and the MAX9248 27-bit, 2.5MHz to 42MHz DC-balanced LVDS deserializer. The MAX9247 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9248 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The EV kit PCB has a MAX9247ECM+ or MAX9247GCM+ and a MAX9248ECM+ or MAX9248GCM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCDs
  • Navigation System Displays
  • Video Cameras

MAX9247EVKIT
Evaluation Kit for the MAX9247 and MAX9248
MAX9248EVKIT
Evaluation Kit for the MAX9247 and MAX9248

Latest Discussions

No discussions on MAX9247 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed