MAX9246
21-Bit Deserializers with Programmable Spread Spectrum and DC Balance
Fully Integrated Deserializer with Spread Spectrum for EMI Reduction in Digital Video Applications
Part Details
- Programmable ±4%, ±2%, or OFF Spread-Spectrum Output for Reduced EMI
- Programmable DC-Balanced or Non-DC-Balanced Modes
- DC Balance Allows AC-Coupling for Wider Input Common-Mode Voltage Range
- Spread Spectrum Operates in DC-Balanced or Non-DC-Balanced Mode
- High Output Drive (MAX9254)
- π/4 Deskew by Oversampling (MAX9242/MAX9244/MAX9254)
- 16MHz-to-34MHz (DC-Balanced) and 20MHz-to-40MHz (Non-DC-Balanced) Operation (MAX9242/MAX9244/MAX9254)
- 6MHz-to-18MHz (DC-Balanced) and 8MHz-to-20MHz (Non-DC-Balanced) Operation (MAX9246)
- Rising-Edge (MAX9242) or Falling-Edge (MAX9244/MAX9246/MAX9254) Output Strobe
- High-Impedance Outputs when Active-Low PWRDWN is Low Allow Output Busing
- Separate Output Supply Allows Interface to +1.8V, +2.5V, +3.3V, and +5V Logic
- LVDS Inputs Meet ISO 10605 ESD Protection at ±30kV Air-Gap Discharge and ±6kV Contact Discharge
- LVDS Inputs Meet IEC 61000-4-2 Level 4 ESD Protection at ±15kV Air-Gap Discharge and ±8kV Contact Discharge
- LVDS Inputs Conform to ANSI TIA/EIA-644 Standard
- +3.3V Main Power Supply
The MAX9242/MAX9244/MAX9246/MAX9254 deserialize three LVDS serial-data inputs into 21 single-ended LVCMOS/LVTTL outputs. A separate parallel-rate LVDS clock provides the timing for deserialization. The MAX9242/MAX9244/MAX9246/MAX9254 feature spread-spectrum capability, allowing the output data and clock frequency to spread over a specified range to reduce EMI. The single-ended data and clock outputs are programmable for a frequency spread of ±2%, ±4%, or no spread. The spread-spectrum function is also available when the MAX9242/MAX9244/MAX9246/MAX9254 operate in non-DC-balanced mode. The modulation rate of the spread is 32kHz for a 33MHz LVDS clock input and scales linearly with frequency. The single-ended outputs have a separate supply, allowing +1.8V to +5V output logic levels.
The MAX9254 features high output drive current for both data and clock outputs for faster transition times in the presence of heavy capacitive loads.
The MAX9242/MAX9244/MAX9246/MAX9254 feature programmable DC balance, allowing isolation between a serializer and deserializer using AC-coupling. The MAX9242/MAX9244/MAX9246/MAX9254 operate with the MAX9209/MAX9213 serializers and are available with a rising-edge strobe (MAX9242) or falling-edge strobe (MAX9244/MAX9246/MAX9254). The LVDS inputs meet ISO 10605 ESD specifications with ±30kV Air-Gap Discharge and ±6kV Contact Discharge ratings.
Applications
- Automotive DVD Entertainment Systems
- Automotive Navigation Systems
- Digital Copiers
- Laser Printers
Documentation
Data Sheet 1
Design Note 3
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Data Path Management 1 | ||
MAX9213 | PRODUCTION | Programmable DC-Balanced 21-Bit Serializers |
Product 4 | ||
MAX9234 | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers | |
MAX9236 | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers | |
MAX9238 | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers |
MAX9214 | Programmable DC-Balance 21-Bit Deserializers | |
Selector Muxes and DeMuxes 1 | ||
MAX9209 | Obsolete | Programmable DC-Balanced 21-Bit Serializers |
Evaluation Kits
Latest Discussions
No discussions on MAX9246 yet. Have something to say?
Start a Discussion on EngineerZone®