MAX9234

Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers

Hot-Swappable, Fully Integrated, Low-Jitter 3- to 21-Bit DC-Balanced LVDS Deserializer Reduces EMI

Part Details

  • DC Balance Allows AC-Coupling for Wider Input Common-Mode Voltage Range
  • On-the-Fly Frequency Programming
  • Operating Frequency Range
    • 8MHz to 34MHz (MAX9234/MAX9236)
    • 16MHz to 66MHz (MAX9238)
  • Falling-Edge Output Strobe (MAX9236/MAX9238)
  • Slower Output Transitions for Reduced EMI (MAX9234/MAX9236)
  • High-Impedance Outputs when Active-Low PWRDWN Is Low Allow Output Busing
  • 5V-Tolerant Active-Low PWRDWN Input
  • PLL Requires No External Components
  • Up to 1.386Gbps Throughput
  • Separate Output Supply Pins Allow Interface to 1.8V, 2.5V, 3.3V, and 5V Logic
  • LVDS Inputs Meet ISO 10605 ESD Requirements
  • LVDS Inputs Conform to ANSI TIA/EIA-644 LVDS Standard
  • Low-Profile, 48-Lead TSSOP Package
  • +3.3V Main Power Supply
  • -40°C to +85°C Operating Temperature Range
MAX9234
Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX9236 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9238 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9234 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed