MAX9235

PRODUCTION

10-Bit LVDS Serializer

Industry's First 10-Bit, 450Mbps Serializer in a 3mm x 3mm TQFN Package

Part Models
2
1ku List Price
Starting From $3.29

Part Details

  • Stand-Alone Serializer (vs. SERDES) Ideal for Unidirectional Links
  • Framing Bits for Deserializer Resync Allow Hot Insertion Without System Interruption
  • LVDS Serial Output Rated for Point-to-Point Applications
  • Wide Reference Clock Input Range
    • 16MHz to 45MHz
  • Low 31mA Supply Current
  • 10-Bit Parallel LVCMOS/LVTTL Interface
  • Up to 450Mbps Payload Data Rate
  • Small 16-Pin TQFN (3mm x 3mm) Package
MAX9235
10-Bit LVDS Serializer
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 2
MAX9208 PRODUCTION 10-Bit Bus LVDS Deserializers
MAX9206 PRODUCTION 10-Bit Bus LVDS Deserializers
Gigabit Multimedia Serial Link (GMSL) 1
MAX9205 PRODUCTION 10-Bit Bus LVDS Serializers
Product 1
MAX9207 10-Bit Bus LVDS Serializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9235EVKIT

Evaluation Kit for the MAX9235 and MAX9206

Features and Benefits

  • 3.3V Single Supply
  • 10-Bit Parallel LVCMOS/LVTTL Interface
  • Allows Common-Mode Testing
  • Independent Evaluation of Serializer (MAX9235) and Deserializer (MAX9206)
  • Low-Voltage, Low-Power Operation
  • Fully Assembled and Tested

Product Details

The MAX9235 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that simplifies the evaluation of the MAX9235 400Mbps, 10-bit LVDS serializer and the MAX9206 400Mbps, 10-bit LVDS deserializer. The MAX9235 serializer transforms 10-bit-wide parallel LVCMOS/LVTTL data into a serial high-speed, low-voltage differential signaling (LVDS) data stream. The serializer pairs with a deserializer, the MAX9206, which receives the serial output and transforms it back to 10-bit-wide parallel LVCMOS/LVTTL data.

The EV kit requires a single 3.3V supply and two reference clock inputs with a 16MHz to 40MHz range to operate. The 10-bit parallel input data is connected to a 24-pin header and the output data is sampled at a separate 24-pin header. The EV kit circuit can be modified to isolate and evaluate the MAX9235 and MAX9206 independently.

Applications

  • Lane Departures
  • Production Monitoring
  • Rear View Cameras
  • Security Cameras

MAX9235EVKIT
Evaluation Kit for the MAX9235 and MAX9206

Latest Discussions

No discussions on MAX9235 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed