MAX9218
PRODUCTION27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer
- Part Models
- 6
- 1ku List Price
- Starting From $7.56
Part Details
- Proprietary Data Decoding for DC Balance and Reduced EMI
- Control Data Deserialized During Video Blanking
- Five Control Data Inputs Are Single Bit-Error Tolerant
- Output Transition Time Is Scaled to Operating Frequency for Reduced EMI
- Staggered Output Switching Reduces EMI
- Output Enable Allows Busing of Outputs
- Clock Pulse Stretch on Lock
- Wide ±2% Reference Clock Tolerance
- Synchronizes to MAX9217 Serializer Without External Control
- ISO 10605 ESD Protection
- Separate Output Supply Allows Interface to 1.8V to 3.3V Logic
- +3.3V Core Power Supply
- Space-Saving Thin QFN and LQFP Packages
- -40°C to +85°C Operating Temperature
The MAX9218 digital video serial-to-parallel converter deserializes a total of 27 bits during data and control phases. In the data phase, the LVDS serial input is converted to 18 bits of parallel video data and in the control phase, the input is converted to 9 bits of parallel control data. The separate video and control phases take advantage of video timing to reduce the serial data rate. The MAX9218 pairs with the MAX9217 serializer to form a complete digital video transmission system.
Proprietary data decoding reduces EMI and provides DC balance. The DC balance allows AC-coupling, providing isolation between the transmitting and receiving ends of the interface. The MAX9218 features a selectable rising or falling output latch edge.
ESD tolerance is specified for ISO 10605 with ±10kV contact discharge and ±30kV air discharge.
The MAX9218 operates from a +3.3V core supply and features a separate output supply for interfacing to 1.8V to 3.3V logic-level inputs. This device is available in 48-lead Thin QFN and LQFP packages and is specified from -40°C to +85°C.
Applications
- In-Vehicle Entertainment Systems
- LCD Displays
- Navigation System Display
- Video Cameras
Documentation
Data Sheet 1
Application Note 2
Design Note 4
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9218ECM+ | 48-LQFP-7X7X1.4 | ||
MAX9218ECM+T | 48-LQFP-7X7X1.4 | ||
MAX9218ECM/V+ | 48-LQFP-7X7X1.4 | ||
MAX9218ECM/V+T | 48-LQFP-7X7X1.4 | ||
MAX9218ETM+ | 48-LFCSP-6X6X0.75 | ||
MAX9218ETM+T | 48-LFCSP-6X6X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 23, 2018 - 1773 ELECTRICAL DATASHEET |
||
MAX9218ECM+ | PRODUCTION | |
MAX9218ECM+T | PRODUCTION | |
MAX9218ECM/V+ | PRODUCTION | |
MAX9218ECM/V+T | PRODUCTION | |
MAX9218ETM+ | PRODUCTION | |
Mar 13, 2015 - 1519 TEST |
||
MAX9218ECM+ | PRODUCTION | |
MAX9218ECM+T | PRODUCTION | |
MAX9218ECM/V+ | PRODUCTION | |
MAX9218ECM/V+T | PRODUCTION | |
Dec 3, 2021 - 2218E ASSEMBLY |
||
MAX9218ECM/V+ | PRODUCTION | |
MAX9218ECM/V+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Data Path Management 1 | ||
MAX9217 | PRODUCTION | 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer |
Product 4 | ||
MAX9234 | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers | |
MAX9214 | Programmable DC-Balance 21-Bit Deserializers | |
MAX9236 | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers |
MAX9238 | Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max9218 yet. Have something to say?
Start a Discussion on EngineerZone®