Logic Devices
searchIcon
banner background image

Logic Devices

Analog Devices’ high speed logic devices allow for logic functions, signal routing, and signal integrity implementations with disceret IC products. Our logic devices address applications requiring tight specifications such as a high data rate, low jitter, and improved signal integrity, while providing indispensable functionalities such as logic gates, flip-flops, fanout buffers, and NRZ-to-RZ converters. These high speed logic devices are well suited to applications including RF ATE, broadband test, digital logic systems and measurement, and high speed data transmission.
Analog Devices’ high speed logic devices allow for logic functions, signal routing, and signal integrity implementations with disceret IC products. Our logic devices address applications requiring tight specifications such as a high data rate, low jitter, and improved signal integrity, while providing indispensable functionalities such as logic gates, flip-flops, fanout buffers, and NRZ-to-RZ converters. These high speed logic devices are well suited to applications including RF ATE, broadband test, digital logic systems and measurement, and high speed data transmission.

Subcategories

archive icon
Fanout Buffers are able to create multiple copies of input signal at their output and distribute them among several loads while achieving fast rise/fall time and low jitter. Input and output interfaces are CML and output voltage swing can be adjusted externally.
Arrow image
Fanout Buffers are able to create multiple copies of input signal at their output and distribute them among several loads while achieving fast rise/fall time and low jitter. Input and output interfaces are CML and output voltage swing can be adjusted externally.