MAX9157

LAST TIME BUY

Quad Bus LVDS Transceiver

Smallest Quad Bus LVDS Transceiver

Part Models
2
1ku List Price
Starting From $7.58
Viewing:

Part Details

  • 32-TQFP and Space-Saving 32-QFN Packages
  • 52mV LVDS Input Hysteresis
  • 1ns (min) Transition Time (0% to 100%) Minimizes Reflections
  • Guaranteed 7.2pF (max) Bus Load Capacitance
  • Glitch-Free Power-Up and Power-Down
  • Hot-Swappable, High-Impedance I/O with VCC = 0 or Open
  • Guaranteed 200Mbps Driver Data Rate
  • Fail-Safe Circuit
  • Flow-Through Pinout
  • MAX9157
    Quad Bus LVDS Transceiver
    MAX9157: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Clock Generation and Distribution 1
    MAX9155 PRODUCTION Low-Jitter, Low-Noise LVDS Repeater in an SC70 Package
    Data Path Management 1
    MAX9129 PRODUCTION Quad Bus LVDS Driver with Flow-Through Pinout
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Latest Discussions

    No discussions on max9157 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed