MAX9150

PRODUCTION

Low-Jitter, 10-Port LVDS Repeater

Industry's Lowest-Jitter Multiport LVDS Repeater

Part Models
2
1ku List Price
Starting From $8.82

Part Details

  • Ultra-Low 120psp-p (max) Total Jitter (Deterministic and Random)
  • 100ps (max) Skew Between Channels
  • Guaranteed 400Mbps Data Rate
  • 60µA Shutdown Supply Current
  • Conforms to EIA/TIA-644 LVDS Standard
  • Single +3.3V Supply
  • Fail-Safe Circuit Sets Output High for Undriven Inputs
  • High-Impedance LVDS Input when VCC = 0V
MAX9150
Low-Jitter, 10-Port LVDS Repeater
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 4
MAX9110 PRODUCTION Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23
MAX9111 PRODUCTION Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
MAX9112 PRODUCTION Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23
MAX9113 PRODUCTION Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9150EVKIT

Evaluation Kit for the MAX9150

Features and Benefits

  • Two Independent Repeater Circuits
  • Link Testing with LVDS Signals
  • Supports Testing of Various Media
    • Coax Cable with SMA Connectors
    • Twisted-Wire Pair
    • PC Board Trace
  • Independent Supplies Allow Common-Mode Testing
  • Low-Voltage, Low-Power Operation
  • Fully Assembled and Tested

Product Details

The MAX9150 evaluation kit (EV kit) is a fully assembled and tested circuit board that simplifies the evaluation of the MAX9150 400Mbps, 10-port low-voltage differential signaling (LVDS) repeater. The MAX9150 accepts an LVDS signal and repeats it on 10 outputs. Output levels are LVDS into a double-terminated bus (100Ω at each end of the differential bus for a total 50Ω load). The EV kit contains two independent circuits, each with a MAX9150 repeater, that can be linked using various media or tested independently. The outputs can be sampled through SMA connectors or category-5 twisted-wire pair. The two circuits on the EV kit require +3.3V power supplies to operate.

Applications

  • Add/Drop Multiplexers
  • Backplane and Interconnect Applications
  • Cell Phone Base Stations
  • Clock/Data Distribution
  • Digital Cross-Connects
  • Network Routers and Switches

MAX9150EVKIT
Evaluation Kit for the MAX9150

Latest Discussions

No discussions on MAX9150 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed