MAX9112
PRODUCTIONSingle/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23
Industry's Lowest Pulse-Skew LVDS Drivers
- Part Models
- 4
- 1ku List Price
- Starting From $5.22
Part Details
- Low 250ps (max) Pulse Skew for High-Resolution Imaging and High-Speed Interconnect
- Space-Saving 8-Pin SOT23 and SO Packages
- Pin-Compatible Upgrades to DS90LV017/017A and DS90LV027/027A (SO Packages)
- Guaranteed 500Mbps Data Rate
- Low 22mW Power Dissipation at 3.3V (31mW for MAX9112)
- Conform to EIA/TIA-644 Standard
- Single +3.3V Supply
- Flow-Through Pinout Simplifies PC Board Layout
- Driver Outputs High Impedance when Powered Off
The MAX9110/MAX9112 single/dual low-voltage differential signaling (LVDS) transmitters are designed for high-speed applications requiring minimum power consumption, space, and noise. Both devices support switching rates exceeding 500Mbps while operating from a single +3.3V supply, and feature ultra-low 250ps (max) pulse skew required for high-resolution imaging applications, such as laser printers and digital copiers.
The MAX9110 is a single LVDS transmitter, and the MAX9112 is a dual LVDS transmitter.
Both devices conform to the EIA/TIA-644 LVDS standard. They accept LVTTL/CMOS inputs and translate them to low-voltage (350mV) differential outputs, minimizing electromagnetic interference (EMI) and power dissipation. These devices use a current-steering output stage, minimizing power consumption, even at high data rates. The MAX9110/MAX9112 are available in space-saving 8-pin SOT23 and SO packages. Refer to the MAX9111/MAX9113 data sheet for single/dual LVDS line receivers.
Applications
- Bridges
- Cell Phone Base Stations
- Copiers
- High-Speed Access (Telecom)
- LCD Displays and Panels
- Network Hubs, Switches, Routers
- Printers and Faxes
- Routers/Switches
- Telecom Switches
- Wireless Local Loop (WLL)
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9112EKA+ | 8-SOT_23-N/A | ||
MAX9112EKA+T | 8-SOT_23-N/A | ||
MAX9112ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX9112ESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX9112EKA+ | PRODUCTION | |
MAX9112EKA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX9112ESA+ | PRODUCTION | |
MAX9112ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9112 yet. Have something to say?
Start a Discussion on EngineerZone®