MAX865

PRODUCTION

Compact, Dual-Output Charge Pump

Generates Bipolar Outputs, Ideal for Space-Sensitive Applications

Part Models
2
1ku List Price
Starting From $1.54

Part Details

  • 1.11mm-High µMAX Package
  • Compact: Circuit Fits in 0.08in²
  • Requires Only Four Capacitors
  • Dual Outputs (positive and negative)
  • +1.5V to +6.0V Input Voltage
  • 20kHz (min) Frequency (above the audio range)
MAX865
Compact, Dual-Output Charge Pump
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX864 PRODUCTION Dual-Output Charge Pump with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX865 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed