MAX864

PRODUCTION

Dual-Output Charge Pump with Shutdown

Generates Bipolar Outputs

Part Models
2
1ku List Price
Starting From $2.07

Part Details

  • Requires Only Four Capacitors
  • Dual Outputs (Positive and Negative)
  • Low Input Voltages: +1.75V to +6.0V
  • 1µA Logic-Controlled Shutdown
  • Selectable Frequencies Allow Optimization of Capacitor Size and Supply Current
MAX864
Dual-Output Charge Pump with Shutdown
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX865 PRODUCTION Compact, Dual-Output Charge Pump
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX864 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed