MAX77860

PRODUCTION

USB Type-C, 3A Switch-Mode Buck Charger with Integrated CC Detection, Reverse Boost, and ADC

Industry's First USB Type-C Charger with Integrated CC Detection and BC1.2 Detection, Ease of Design in a Small Package

Part Models
2
1ku List Price
Starting From $3.97
Viewing:

Part Details

  • Single-Cell Switch Mode Charger
    • Up to 14V Protection
    • 4.0V to 13.5V Input Operating Range
    • Switching Charger with D+/D- Charger Detection
    • Up to 4.0A Input Current Limit with Adaptive Input Current Limit (AICL)
    • Up to 3.15A Battery Charging Current Limit
    • Optional External Sense Resistor
    • CC, CV, and Die Temperature Control
    • Supports USB-OTG Reverse Boost, up to 1.5A Current Limit
    • Master-Slave Charging Capability, up to 6A Charge Current
    • Integrated Battery True-Disconnect FET
    • Rated up to 9ARMS, Discharge Current Limit (Programmable)
  • USB Type-C Detection
    • Integrated VCONN Switch
    • CC Pin
    • D+/D- Detection for USB HVDCP
    • BC 1.2 Support
  • One Safeout LDO
  • I2C-Compatible Interface
MAX77860
USB Type-C, 3A Switch-Mode Buck Charger with Integrated CC Detection, Reverse Boost, and ADC
MAX77860: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 2
MAX17055 PRODUCTION 7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ
MAX17048 RECOMMENDED FOR NEW DESIGNS 3µA 1-Cell/2-Cell Fuel Gauge with ModelGauge
Battery ID and Authentication 1
MAX17201 PRODUCTION Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication
Switching Battery Chargers 2
MAX77818 PRODUCTION Dual Input, Power Path, 3A Switching Mode Charger with Fuel Gauge
MAX77840 PRODUCTION 3A Buck Charger with ModelGauge m5 Fuel Gauge and USB BC1.2 Detection
USB Charger Detectors 1
MAX14748 PRODUCTION USB Type-C Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX77860EVKIT

Evaluation Kit for the MAX77860

Features and Benefits

  • Evaluates MAX77860 Single-Input Switch Mode Charger
  • Demonstrates 4.0V to 13.5V Input Operation Range
  • Demonstrates USB Type-C Charging Up to 3.15A
  • Demonstrates Adapter Detection
  • Demonstrates USB-OTG Functionality
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77860 evaluation system (EV system) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the single input switched-mode battery charger featuring USB Type-C CC detection and charging capability in addition to reverse boost capability and a safest LDO.

The MAX77860 EV system includes the integrated circuit (IC) evaluation board with an integrated I2C interface and a MINIQUSB communication device. Windows® based graphical user interface (GUI) software is available for use with the EV system and can be downloaded from the MAX77860 product page on the Maxim website. A Windows 7 or newer operating system is required to use the EV kit GUI software.

Applications

  • Mobile Point-of-Sale Devices
  • Portable Industrial Equipment
  • Portable Medical Equipment
  • USB Type-C Charging for 1S Li-ion Applications

MAX77860EVKIT
Evaluation Kit for the MAX77860
MAX77860EVKIT: Photo Board

Latest Discussions

Recently Viewed